目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/ER EE MHD - Thick "TR" polyurethane wheels with ergonomic round profile, aluminium centre, swivel top plate bracket type "EE MHD"
Tellurerota
Industrial - Heavy duty and mechanical handling
65ER - TR POLYURETHANE WHEELS WITH ERGONOMIC ROUND PROFILE AND ALUMINIUM CENTRE
TR polyurethane wheels with ergonomic round profile and aluminium centre, electrowelded medium-heavy brackets (EE MHD)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie65er/65er_ee_mhd/65er_ee_mhd_srp_asmtab.prj},{NB=655933},{BR=1},{D=125},{DD=20.0},{F=40},{H=182},{AXB=135x110},{AAXBB=105x80},{EE=11},{E=51},{O=157},{LC=450},{LC2=360},{VER=1},{DFA=12},{COD1=655933},{COD2=656033},{COD3=656333},{W=3.65},{L1=85},{L=50},{PPATH=65er_ee_mhd_asmtpl.prj},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
COD
Code
[mm]
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top-plate outer dimensions
ⁿ/ₐ
AAXBB
Hole spacing
ⁿ/ₐ
EE
Hole width
[mm]
E
Offset
[mm]
LC
Load capacity 4 Km/h
[daN]
LC2
Load capacity 6 Km/h
[daN]
W
Weight
[kg]
655933
655933
125
40
182
135x110
105x80
11
51
450
360
3.65
655934
655934
160
50
215
135x110
105x80
11
60
700
560
4.11
655936
655936
200
50
252
135x110
105x80
11
70
800
640
4.80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表