目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/EE MHD FR - "TR-ROLL" Polyurethane wheels, cast iron, supports electro "EE MHD"
Tellurerota
Industrial - Heavy duty and mechanical handling
62GH - TR-ROLL POLYURETHANE WHEELS WITH CAST IRON CENTRE
Cast iron centre
TR-Roll polyurethane wheels with cast iron centre, electro welded brackets (EE MHD)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie62gh/cast_iron_centre/62ghee_mhd/62_srp_ee_mhd_fr_asmtab.prj},{NB=628616},{BR=3},{COD=628616},{D=200},{DD=20},{F=50},{H=252},{AXB=135x110},{AAXBB=105x80},{EE=11},{E=70},{O=157},{LC=800},{LC1=800},{VER=6},{DFA=12},{COD1=628316},{COD2=628416},{COD3=628616},{L1=85},{L=60},{W1=6.54},{W2=5.56},{W3=7.42},{W=7.42},{PPATH=62ghee_mhd_asmtpl.prj},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity - 4 km/h
[daN]
LC1
Load capacity - 6 km/h
[daN]
W
Weight
[kg]
628616
628616
200
50
252
135x110
105x80
11
70
157
800
800
7.42
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表