目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRFP/NL - "TR" polyurethane wheels, aluminium centre, swivel bolt hole bracket type "NL"
Tellurerota
Industrial - Heavy duty and mechanical handling
66 - TR POLYURETHANE WHEELS, POLYAMIDE 6 CENTRE
TR polyurethane wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie66/66nl/srfp_nl_asmtab.prj},{NB=667706},{COD=667706},{WT=CB},{BR=1},{D=200},{DD=20},{F=50},{H=236},{G=102},{C=20},{E=56},{O=156},{LC=300},{TG=0},{L1=80},{W=2.09},{INFO=Technical description},{COD1=667706},{COD2=666406},{VER=6},{PPATH=sfrp_nl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
G
Plate diameter
[mm]
C
Bolt hole diameter
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
667701
667701
CB
80
25
107
73
12
40
150
0.54
667702
667702
CB
100
30
128
73
12
35
200
0.68
667703
667703
CB
125
30
156
73
12
37
200
0.85
667704
667704
CB
150
40
188
102
20
56
300
1.67
667705
667705
CB
175
40
212
102
20
56
300
1.86
667706
667706
CB
200
50
236
102
20
56
300
2.09
667801
667801
CR
80
25
107
73
12
40
150
0.57
667802
667802
CR
100
30
128
73
12
35
200
0.71
667803
667803
CR
125
30
156
73
12
37
200
0.88
667804
667804
CR
150
40
188
102
20
56
300
1.76
667805
667805
CR
175
40
212
102
20
56
300
1.97
667806
667806
CR
200
50
236
102
20
56
300
2.20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表