您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
SPM - Side panels
nVent HOFFMAN
Accessories
Floor Standing
Steel
Baying
Powered by
CAD模型選擇
{eldon/accessories/01_floor_standing/steel/baying/spm.prj},{NB=SPM1805R5(0)},{ITEM=SPM1805R5},{DETAIL=0},{INFO=Info PDF},{DES=Side panels, 1800x500},{MAT=Steel plate},{H=1800},{W=500},{MASS=19.60},{EAN=8713574127555},{TARIFFN=94039010},{MI=URL},{P00=2},{V1=1},{V=7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
H
For enclousure height
[mm]
W
For enclousure width
[mm]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
SPM1106R5
SPM1106R5
Side panels, 1100x600
Steel plate
1100
600
14.15
8713574127593
SPM1205R5
SPM1205R5
Side panels, 1200x500
Steel plate
1200
500
10.78
8713574432178
SPM1405R5
SPM1405R5
Side panels, 1400x500
Steel plate
1400
500
14.84
8713574422919
SPM1406R5
SPM1406R5
Side panels, 1400x600
Steel plate
1400
600
18.00
8713574127449
SPM1605R5
SPM1605R5
Side panels, 1600x500
Steel plate
1600
500
18.90
8713574193369
SPM1606R5
SPM1606R5
Side panels, 1600x600
Steel plate
1600
600
22.65
8713574127579
SPM1804R5
SPM1804R5
Side panels, 1800x400
Steel plate
1800
400
15.80
8713574127708
SPM1805R5
SPM1805R5
Side panels, 1800x500
Steel plate
1800
500
19.60
8713574127555
SPM1806R5
SPM1806R5
Side panels, 1800x600
Steel plate
1800
600
23.15
8713574127548
SPM1808R5
SPM1808R5
Side panels, 1800x800
Steel plate
1800
800
31.10
8713574127531
SPM2004R5
SPM2004R5
Side panels, 2000x400
Steel plate
2000
400
17.15
8713574127524
SPM2005R5
SPM2005R5
Side panels, 2000x500
Steel plate
2000
500
21.70
8713574127517
SPM2006R5
SPM2006R5
Side panels, 2000x600
Steel plate
2000
600
27.10
8713574127500
SPM2008R5
SPM2008R5
Side panels, 2000x800
Steel plate
2000
800
35.45
8713574127494
SPM2205R5
SPM2205R5
Side panels, 2200x500
Steel plate
2200
500
26.00
8713574194403
SPM2206R5
SPM2206R5
Side panels, 2200x600
Steel plate
2200
600
28.50
8713574127487
SPM2208R5
SPM2208R5
Side panels, 2200x800
Steel plate
2200
800
38.20
8713574127470
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表