Special Duty Hinged Cap Pillow Block Assembly - Inch Non-Expansion - Special Duty
Baldor Reliance
Dodge
Bearings
Special Duty Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/special_duty/p2b_hc_asmtab.prj},{NB= 067042},{SS=1-3/4},{TYPE=1},{SS1=1.75000},{PN1=067042},{DESCRIPTION1=P2B-HC-112},{PN2=067043},{DESCRIPTION2=P2B-HC-112E},{WEIGHT=27},{A=4-1/4},{A1=4.25000},{B=8-1/4},{B1=8.25000},{C=3-1/4},{C1=3.25000},{D=6-7/8},{D1=6.87500},{F=1/2},{F1=0.50000},{H=3/4},{H1=0.75000},{J=6-7/8},{J1=6.87500},{L=2-13/16},{L1=2.81250},{M=3-1/8},{M1=3.12500},{N=3-17/32},{N1=3.53125},{R=2},{R1=2.00000},{S=2-1/4},{S1=2.25000},{PPATH=p2b_hc_body_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
[Inch]
WEIGHT
Weight (Approx)
[Lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
Bolt Diameter
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
R
[Inch]
S
[Inch]
067054
1-3/8
067054
P2B-HC-106
20
4-1/8
7-1/4
3
5-7/8
1/2
3/4
6-7/8
2-7/16
2-7/8
3-1/4
1-15/16
2-3/16
067050
1-7/16
067050
P2B-HC-107
20
4-1/8
7-1/4
3
5-7/8
1/2
3/4
6-7/8
2-7/16
2-7/8
3-1/4
1-15/16
2-3/16
067056
1-1/2
067056
P2B-HC-108
20
4-1/8
7-1/4
3
5-7/8
1/2
3/4
6-7/8
2-7/16
2-7/8
3-1/4
1-15/16
2-3/16
067048
1-11/16
067048
P2B-HC-111
27
4-1/4
8-1/4
3-1/4
6-7/8
1/2
3/4
6-7/8
2-13/16
3-1/8
3-17/32
2
2-1/4
067042
1-3/4
067042
P2B-HC-112
27
4-1/4
8-1/4
3-1/4
6-7/8
1/2
3/4
6-7/8
2-13/16
3-1/8
3-17/32
2
2-1/4
067052
1-15/16
067052
P2B-HC-115
36
4-7/16
9-1/4
3-1/2
7-11/16
5/8
7/8
7-5/8
3-1/16
3-1/4
3-13/16
2-1/8
2-5/16
067060
2
067060
P2B-HC-200
36
4-7/16
9-1/4
3-1/2
7-11/16
5/8
7/8
7-5/8
3-1/16
3-1/4
3-13/16
2-1/8
2-5/16
067046
2-3/16
067046
P2B-HC-203
47
4-3/4
10-1/4
4
8-1/4
3/4
1
7-5/8
3-7/16
3-3/4
4-7/32
2-1/4
2-1/2
067044
2-7/16
067044
P2B-HC-203
60
5-5/16
10-1/4
4-1/4
8-1/4
3/4
1
9-5/8
3-13/16
4-1/2
4-5/8
2-9/16
2-3/4
067072
2-15/16
067072
P2B-HC-215
60
6-1/16
11-1/8
4-3/4
9-1/8
3/4
1-1/4
10-1/8
4-7/16
5
5-1/4
2-15/16
3-1/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表