您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SP1-3-01 - PCB & Electronics Hardware- Supports - PCB Supports - Locking Two-Prong
Essentra Components
PCB & Electronics Hardware
Supports
Standard Snap Lock Supports
PCB Supports - Locking Two-Prong
Powered by
CAD模型選擇
{essentra/l1_t00000000/l2_t12000000/l3_t12070000/p160360/sp1-3-01.prj},{NB=SP3-16-01},{PN=SP3-16-01},{AMERSID=1070039},{APACID=-},{EMEAID=1090531},{MAT=UL94 V-2 Nylon 6/6, RMS-01},{COLOR=Natural},{A=1.00000000},{AM=25.4},{FD=7.100},{FTHK=2.350},{SD=4.650},{HD=5.650},{SHT=4.000},{HHT=2.350},{FHT=0.400},{SANG=20.000},{SWDTH=2.300},{SR=0.500},{BD=6.350},{RW=1.600},{TW=4.041},{BW=4.041},{TANG=15.000},{TSHT=4.000},{THD=4.650},{TSW=1.500},{TSD=3.800},{COM=Richco},{CON=S}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Standoff Height Inch
[Inch]
AM
A Standoff Height Metric
[mm]
SP1-3-01
SP1-3-01
1070009
-
1090501
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/16
4.8
SP1-4-01
SP1-4-01
1070011
-
1090503
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/4
6.4
SP1-6-01
SP1-6-01
1070013
-
1090505
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/8
9.5
SP1-8-01
SP1-8-01
1070015
-
1090507
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/2
12.7
SP1-10-01
SP1-10-01
1070001
-
1090493
UL94 V-2 Nylon 6/6, RMS-0...
Natural
5/8
15.9
SP1-12-01
SP1-12-01
1070003
-
1090495
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/4
19.1
SP1-14-01
SP1-14-01
1070005
-
1090497
UL94 V-2 Nylon 6/6, RMS-0...
Natural
7/8
22.2
SP1-16-01
SP1-16-01
1070007
-
1090499
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1
25.4
SP2-3-01
SP2-3-01
1070025
-
1090517
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/16
4.8
SP2-4-01
SP2-4-01
1070027
-
1090519
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/4
6.4
SP2-6-01
SP2-6-01
1070029
-
1090521
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/8
9.5
SP2-8-01
SP2-8-01
1070031
-
1090523
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/2
12.7
SP2-10-01
SP2-10-01
1070017
-
1090509
UL94 V-2 Nylon 6/6, RMS-0...
Natural
5/8
15.9
SP2-12-01
SP2-12-01
1070019
-
1090511
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/4
19.1
SP2-14-01
SP2-14-01
1070021
-
1090513
UL94 V-2 Nylon 6/6, RMS-0...
Natural
7/8
22.2
SP2-16-01
SP2-16-01
1070023
-
1090515
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1
25.4
SP3-3-01
SP3-3-01
1070041
-
1090533
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/16
4.8
SP3-4-01
SP3-4-01
1070043
-
1090535
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/4
6.4
SP3-6-01
SP3-6-01
1070045
-
1090537
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/8
9.5
SP3-8-01
SP3-8-01
1070047
-
1090539
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/2
12.7
SP3-10-01
SP3-10-01
1070033
-
1090525
UL94 V-2 Nylon 6/6, RMS-0...
Natural
5/8
15.9
SP3-12-01
SP3-12-01
1070035
-
1090527
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/4
19.1
SP3-14-01
SP3-14-01
1070037
-
1090529
UL94 V-2 Nylon 6/6, RMS-0...
Natural
7/8
22.2
SP3-16-01
SP3-16-01
1070039
-
1090531
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1
25.4
SP1-3-19
SP1-3-19
1070010
-
1090502
UL94 V-0 Nylon 6/6, RMS-1...
Natural
3/16
4.8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表