SO 02400 - Elbow G-R
SERTO
Adaptors
Adaptors brass G
Powered by
CAD模型選擇
{serto/17_adapter/03_adapter_messing_g/so_02400.prj},{NB=SO 02400-3/8 z-3/8 k 246.2401.280},{TYPE=SO 02400-3/8 z-3/8 k},{MATNR=246.2401.280},{G=G3/8},{GX=16.662},{R2=R3/8},{R2X=16.662},{BAR=100},{SW=14},{L=22.0},{IK=9.5},{ZK=16.0},{EK=8.5},{KG=4.300},{NG=10.358},{X1=11.0},{X2=25.0},{X3=12.0},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
G
Thread G
ⁿ/ₐ
R2
Thread R
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
SW
[mm]
L
[mm]
IK
i
[mm]
ZK
z
[mm]
EK
[mm]
KG
Weight kg/100
ⁿ/ₐ
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 02400-1/8 z-1/8 k 246....
SO 02400-1/8 z-1/8 k
246.2401.100
G1/8
R1/8
125
10
19.0
8.5
13.5
4.0
1.700
CW617N (Messing)
SO 02400-1/8 z-1/4 k 246....
SO 02400-1/8 z-1/4 k
246.2401.110
G1/8
R1/4
125
11
21.0
8.5
15.0
4.0
2.600
CW617N (Messing)
SO 02400-1/4 z-1/8 k 246....
SO 02400-1/4 z-1/8 k
246.2401.160
G1/4
R1/8
125
11
21.0
8.5
13.5
5.0
2.300
CW617N (Messing)
SO 02400-1/4 z-1/4 k 246....
SO 02400-1/4 z-1/4 k
246.2401.170
G1/4
R1/4
125
11
21.0
8.5
15.0
6.0
2.800
CW617N (Messing)
SO 02400-1/4 z-3/8 k 246....
SO 02400-1/4 z-3/8 k
246.2401.180
G1/4
R3/8
125
14
22.0
8.5
16.0
6.0
4.200
CW617N (Messing)
SO 02400-3/8 z-1/4 k 246....
SO 02400-3/8 z-1/4 k
246.2401.270
G3/8
R1/4
100
14
22.0
9.5
15.0
8.5
3.700
CW617N (Messing)
SO 02400-3/8 z-3/8 k 246....
SO 02400-3/8 z-3/8 k
246.2401.280
G3/8
R3/8
100
14
22.0
9.5
16.0
8.5
4.300
CW617N (Messing)
SO 02400-3/8 z-1/2 k 246....
SO 02400-3/8 z-1/2 k
246.2401.285
G3/8
R1/2
100
19
28.0
10.0
19.0
8.0
6.700
CW617N (Messing)
SO 02400-1/2 z-1/4 k 246....
SO 02400-1/2 z-1/4 k
246.2401.380
G1/2
R1/4
64
17
25.0
11.5
16.0
7.0
5.900
CW617N (Messing)
SO 02400-1/2 z-3/8 k 246....
SO 02400-1/2 z-3/8 k
246.2401.390
G1/2
R3/8
64
17
25.0
11.5
16.0
10.0
5.900
CW617N (Messing)
SO 02400-1/2 z-1/2 k 246....
SO 02400-1/2 z-1/2 k
246.2401.504
G1/2
R1/2
64
19
28.0
13.0
19.0
12.0
7.900
CW617N (Messing)
SO 02400-1/2 z-3/4 k 246....
SO 02400-1/2 z-3/4 k
246.2401.506
G1/2
R3/4
64
22
30.0
13.0
20.0
12.0
8.300
CW617N (Messing)
SO 02400-3/4 z-1/2 k 246....
SO 02400-3/4 z-1/2 k
246.2401.596
G3/4
R1/2
64
22
30.0
12.0
19.0
14.0
10.600
CW617N (Messing)
SO 02400-3/4 z-3/4 k 246....
SO 02400-3/4 z-3/4 k
246.2401.598
G3/4
R3/4
64
22
30.0
12.0
20.0
15.0
12.700
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表