您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SNX 600 - Plummer Blocks for bearings 22300
Dodge
Mounted Bearings
Spherical Roller Bearings
SNX
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/snx/snx600_asmtab.prj},{NB=P2B612-SNX-55MFSKLD},{SERIES=612},{SS=SKLD},{SS1=55},{A1=121.2},{B=283},{C=80},{DMIN=219.1},{DMAX=244.5},{F=M16},{F1=16},{H=29},{J=161},{K=58.7},{M=80},{P=179},{Q=36.0},{W=30.7},{X=44.0},{Y=20.5},{L1=65.2},{PPATH=parts/snx600_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SERIES
Series
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
SS1
Shaft Size
[mm]
A1
[mm]
B
[mm]
C
[mm]
DMIN
D MIN
[mm]
DMAX
D MAX
[mm]
F
Bolt Dia.
[mm]
H
[mm]
J
[mm]
K
[mm]
M
[mm]
P
[mm]
Q
[mm]
W
Static Oil Level
ⁿ/ₐ
X
[mm]
Y
[mm]
A
A (with seals)
[mm]
L1
L-1
[mm]
P2B608-SNX-35MFSKLD
608
P2B608-SNX-35MFSKLD
SNX 608
35
99.1
210
60
165.1
177.8
M12
23
113
47.6
60
130
26.5
26.5
30.5
17.0
95.3
43.2
P2B609-SNX-40MFSKLD
609
P2B609-SNX-40MFSKLD
SNX 609
40
103.8
244
70
187.3
209.6
M16
26
133
50.0
70
147
29.0
32.5
33.0
22.1
100.0
50.2
P2B610-SNX-45MFSKLD
610
P2B610-SNX-45MFSKLD
SNX 610
45
115.8
270
70
196.9
229.6
M16
29
139
56.0
70
156
32.0
28.6
38.0
19.5
112.0
55.2
P2B611-SNX-50MFSKLD
611
P2B611-SNX-50MFSKLD
SNX 611
50
113.3
279
80
206.4
241.3
M16
30
155
54.8
80
165
33.5
33.9
41.1
25.0
109.5
60.2
P2B612-SNX-55MFSKLD
612
P2B612-SNX-55MFSKLD
SNX 612
55
121.2
283
80
219.1
244.5
M16
29
161
58.7
80
179
36.0
30.7
44.0
20.5
117.4
65.2
P2B613-SNX-60MFSKLD
613
P2B613-SNX-60MFSKLD
SNX 613
60
126.8
320
90
244.5
279.4
M20
33
178
61.5
95
202
35.0
41.7
49.0
30.5
123.0
70.2
P2B615-SNX-65MFSKLD
615
P2B615-SNX-65MFSKLD
SNX 615
65
150.8
346
98
260.4
298.5
M20
35
195
72.2
100
220
42.5
38.8
56.8
27.5
144.4
75.2
P2B616-SNX-70MFSKLD
616
P2B616-SNX-70MFSKLD
SNX 616
70
156.4
360
98
276.2
314.3
M20
35
214
75.0
112
229
46.0
46.9
60.0
35.0
150.0
82.2
P2B617-SNX-75MFSKLD
617
P2B617-SNX-75MFSKLD
SNX 617
75
164.1
390
110
295.3
333.4
M24
40
220
80.2
112
248
48.0
42.1
66.6
30.0
160.3
87.2
P2B619-SNX-85MFSKLD
619
P2B619-SNX-85MFSKLD
SNX 619
85
173.9
419
120
323.9
364.3
M24
45
238
83.7
125
269
52.5
50.1
73.0
33.8
167.5
97.2
P2B620-SNX-90MFSKLD
620
P2B620-SNX-90MFSKLD
SNX 620
90
191.3
419
120
336.6
368.3
M24
45
267
92.5
140
286
56.5
58.1
81.0
42.1
184.9
102.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
APB_200 - ROLLER BEARING UNITS WITH A PLUMMER BLOCK HOUSING
SKF
06.06.2024
SDX3100 - Plummer Blocks for bearings 23100K
Dodge
21.09.2023
Heavy and Mine Duty and Elevator - Pulleys
Dodge
17.02.2023
SD30S, SD31S, SD5, SD6 Types/Shaft diameter 150-260mm
NSK Rolling Bearing
07.06.2024
SDX3000 - Plummer Blocks for bearings 23000K
Dodge
21.09.2023
USAF 200 Direct Mount Pillow Block with TRIPLE-TECT Seal Assembly - USAF
Baldor Reliance
09.11.2021
SN2C, SN3C Type/Shaft diameter 25-55mm
NSK Rolling Bearing
07.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表