Snap-In, series 720, Connectors for Medical Applications - male panel mount connector
binder
Connectors for Medical Applications
Snap-In IP67 (miniature)
Male panel mount connector
Powered by
CAD模型選擇
{binder/connectors20for20medical20applications/snap-in20ip672028miniature29/male20panel20mount20connector/snap-in2c20series207202c20connectors20for20medical20applications.prj},{NB=99 9115 400 05},{ARTNR=99 9115 400 05},{PREVIEW=../../../_pool_/8e/2f/720_3_fs_med.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{BEZKUZ=Snap-In, series 720, Connectors for Medical Applications},{BEZ=Snap-In IP67 (miniature) male panel mount connector, Contacts: 5, unshielded, solder, IP67},{BER=Connectors for Medical Applications},{STBAUF=male panel mount connector},{POLZ=5},{PRGRKU=Snap-In IP67 (miniature)},{SER=series 720},{STVER=snap},{ANSQM=max. 0.75 mm²},{ANSQA=max. AWG 18},{MECHLD=> 500 Mating cycles},{EMVTL=unshielded},{SPNG=125 V},{BESSP=1500 V},{VERSMG=2},{UEBRSK=II},{ISLTFG=II},{PRFSSP=1500 V},{BEMSTR=5 A},{DGWST=≤ 3 mΩ}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
99 9107 400 03
99 9107 400 03
IP67
Snap-In, series 720, Conn...
Snap-In IP67 (miniature) ...
Connectors for Medical Ap...
male panel mount connecto...
3
Snap-In IP67 (miniature)
series 720
snap
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
unshielded
250 V
2500 V
2
II
II
2500 V
7 A
≤ 3 mΩ
4.48
85 °C
-40 °C
PA (UL94 V-0)
CuSn (bronze)
99 9115 400 05
99 9115 400 05
IP67
Snap-In, series 720, Conn...
Snap-In IP67 (miniature) ...
Connectors for Medical Ap...
male panel mount connecto...
5
Snap-In IP67 (miniature)
series 720
snap
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
unshielded
125 V
1500 V
2
II
II
1500 V
5 A
≤ 3 mΩ
5.25
85 °C
-40 °C
PA (UL94 V-0)
CuSn (bronze)
99 9127 400 08
99 9127 400 08
IP67
Snap-In, series 720, Conn...
Snap-In IP67 (miniature) ...
Connectors for Medical Ap...
male panel mount connecto...
8
Snap-In IP67 (miniature)
series 720
snap
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
125 V
2500 V
2
II
II
2500 V
2 A
≤ 3 mΩ
4.31
85 °C
-40 °C
PA (UL94 V-0)
CuSn (bronze)
99 9135 400 12
99 9135 400 12
IP67
Snap-In, series 720, Conn...
Snap-In IP67 (miniature) ...
Connectors for Medical Ap...
male panel mount connecto...
12
Snap-In IP67 (miniature)
series 720
snap
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
60 V
800 V
2
II
II
800 V
2 A
≤ 3 mΩ
4.81
85 °C
-40 °C
PA (UL94 V-0)
CuSn (bronze)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表