dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN2910-M38x1.5 - Gasdruckfeder
STRACK
04. Federelemente
4.2. Gasdruckfedern
4.2.10. Mit Aussengewinde
Powered by
CAD模型選擇
{strack/fed_kat/fed_02/fed_02_10/sn050137.prj},{NB=SN2910-M38X1.5-25 Gasdruckfeder HUBXL=0},{PDF=PDF},{S=25},{DAN1=250},{HUBXL=0.00},{DAN2=370},{BAR=80},{A=55},{L=80},{V=0.024},{FA=3.14},{KG=0.33},{PPATH=sn05013701.prj},{SNPR=MIN},{ARTNR=624365}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
S
(S)
[mm]
DAN1
(daN1)
[daN]
DAN2
(daN2)
[daN]
BAR
(bar)
[bar]
A
(A)
[mm]
L
(L)
[mm]
V
(V)
[l]
FA
(Fa)
[cm2]
KG
(kg)
[kg]
PPATH
(PPATH)
ⁿ/ₐ
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN2910-M38X1.5-13 HUBXL=0
13
250
390
80
43
56
0.012
3.14
0.28
sn05013701.prj
624348
SN2910-M38X1.5-16 HUBXL=0
16
250
375
80
46
62
0.015
3.14
0.30
sn05013701.prj
624349
SN2910-M38X1.5-19 HUBXL=0
19
250
375
80
49
68
0.018
3.14
0.32
sn05013701.prj
624364
SN2910-M38X1.5-25 HUBXL=0
25
250
370
80
55
80
0.024
3.14
0.33
sn05013701.prj
624365
SN2910-M38X1.5-32 HUBXL=0
32
250
370
80
62
94
0.031
3.14
0.35
sn05013701.prj
624366
SN2910-M38X1.5-38 HUBXL=0
38
250
370
80
68
106
0.037
3.14
0.39
sn05013701.prj
624367
SN2910-M38X1.5-50 HUBXL=0
50
250
370
80
80
130
0.049
3.14
0.43
sn05013701.prj
624368
SN2910-M38X1.5-63 HUBXL=0
63
250
370
80
93
156
0.062
3.14
0.48
sn05013701.prj
624369
SN2910-M38X1.5-80 HUBXL=0
80
250
370
80
110
190
0.078
3.14
0.55
sn05013701.prj
624399
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表