您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN1842-HSS - Posaunenhalsstempel
STRACK
05. Auswerfer- und Schneidelemente
5.2. Schneidelemente
Powered by
CAD模型選擇
{strack/as_kat/as_02/sn080064.prj},{NB=SN1842-HSS-5.6-71 Posaunenhalsstempel},{PDF=PDF},{D1=5.6},{L1=71},{D2=8.0},{R=10.0},{H=4.0},{A=1.5},{X_D1=0.1},{SNPR=MIN},{ARTNR= }
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
(d1)
[mm]
L1
(L1)
[mm]
D2
(d2)
[mm]
R
(r)
[mm]
H
(h)
[mm]
A
(a)
[mm]
X_D1
(X_d1)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN1842-HSS-2-71
2.0
71
3.0
3.5
3.0
1.0
0.1
55112
SN1842-HSS-2-80
2.0
80
3.0
3.5
3.0
1.0
0.1
55158
SN1842-HSS-2-100
2.0
100
3.0
3.5
3.0
1.0
0.1
55200
SN1842-HSS-2.1-71
2.1
71
3.2
5.0
3.0
1.0
0.1
55113
SN1842-HSS-2.1-80
2.1
80
3.2
5.0
3.0
1.0
0.1
55159
SN1842-HSS-2.1-100
2.1
100
3.2
5.0
3.0
1.0
0.1
55201
SN1842-HSS-2.2-71
2.2
71
3.2
5.0
3.0
1.0
0.1
55114
SN1842-HSS-2.2-80
2.2
80
3.2
5.0
3.0
1.0
0.1
55160
SN1842-HSS-2.2-100
2.2
100
3.2
5.0
3.0
1.0
0.1
55202
SN1842-HSS-2.3-71
2.3
71
3.5
5.0
3.0
1.0
0.1
55115
SN1842-HSS-2.3-80
2.3
80
3.5
5.0
3.0
1.0
0.1
55161
SN1842-HSS-2.3-100
2.3
100
3.5
5.0
3.0
1.0
0.1
55203
SN1842-HSS-2.4-71
2.4
71
3.5
5.0
3.0
1.0
0.1
55116
SN1842-HSS-2.4-80
2.4
80
3.5
5.0
3.0
1.0
0.1
55162
SN1842-HSS-2.4-100
2.4
100
3.5
5.0
3.0
1.0
0.1
55204
SN1842-HSS-2.5-71
2.5
71
3.5
5.0
3.0
1.0
0.1
55117
SN1842-HSS-2.5-80
2.5
80
3.5
5.0
3.0
1.0
0.1
55163
SN1842-HSS-2.5-100
2.5
100
3.5
5.0
3.0
1.0
0.1
55205
SN1842-HSS-2.6-71
2.6
71
4.0
6.5
3.0
1.0
0.1
55118
SN1842-HSS-2.6-80
2.6
80
4.0
6.5
3.0
1.0
0.1
55164
SN1842-HSS-2.6-100
2.6
100
4.0
6.5
3.0
1.0
0.1
55206
SN1842-HSS-2.7-71
2.7
71
4.0
6.5
3.0
1.0
0.1
55119
SN1842-HSS-2.7-80
2.7
80
4.0
6.5
3.0
1.0
0.1
55165
SN1842-HSS-2.7-100
2.7
100
4.0
6.5
3.0
1.0
0.1
55207
SN1842-HSS-2.8-71
2.8
71
4.0
6.5
3.0
1.0
0.1
55120
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SN1855A-HSS - Cutting punch (DIN ISO 8020 A)
STRACK
13.10.2022
SN1843-HSS - Punch with trombone collar
STRACK
13.10.2022
Z7713 - Connector plug
STRACK
01.12.2022
M4 Serie M4 | Industriegriffe - Aluminium bow type handles
Rohde
08.06.2023
SE 792 - Die bottons DIN9845, Form B, with collar
Märkische Stanz-Partner
31.08.2021
SN1857E-HSS - Cutting punch (DIN ISO 8020 E)
STRACK
13.10.2022
912. Trombone neck punch, with ejector pin - Cutting elements
Tecnorm
05.10.2016
N60 - Tool for punches N60
Intercom
15.07.2022
SZ 6149 - Cutting punch with elongated neck continuously shaped
Steinel Normalien
14.05.2024
NCT - Protective caps for tubes
Elesa+Ganter
21.06.2024
SN2520 - System compression spring (DIN ISO 10243)
STRACK
11.06.2024
Z7741 - Deflection element
STRACK
21.07.2022
Z4411 - Guide bush with collar (~DIN 9831-1/ ISO 9448)
STRACK
02.11.2023
Z37 - Sprue bushes (~DIN 16752)
STRACK
21.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表