SN/VSM 13756 ~ISO 4033 - FN 8276 - 8, blank - Sechskantmuttern, Typ 2
SFS Group Schweiz AG
3 Muttern Stahl, Gewindeeinsätze
Sechskantmuttern
SN/VSM 13756 ~ISO 4033
Steel
Powered by
CAD模型選擇
{sfs_unimarket/muttern_stahl/sechskantmuttern/iso_4033/st/iso_4033_bl_fn8276.prj},{NB=SFS FN 8276 134900 Sechskantmutter SN/VSM 13756 Stahl 8 blank M12},{ARTNR=134900},{WERKSTOFF=Stahl},{GUETE=8},{OBERFLAECHE=blank},{VERPACKUNG=500},{SFSNR=8276},{NENN=M12},{D=12.000},{D1=10.106},{P=1.750},{D2=16.600},{E=20.030},{M=12.000},{S=18.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
NENN
Identification
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
D2
Diameter
[mm]
E
Width across corners
[mm]
M
Overall hight
[mm]
S
Width accross flats
[mm]
SFS FN 8276 342765 Sechsk...
342765
Stahl
8
blank
1000
8276
M6
6.000
4.917
1.000
8.900
11.050
6.000
10.000
SFS FN 8276 134894 Sechsk...
134894
Stahl
8
blank
1000
8276
M8
8.000
6.647
1.250
11.600
14.380
8.000
13.000
SFS FN 8276 342766 Sechsk...
342766
Stahl
8
blank
500
8276
M10
10.000
8.376
1.500
14.600
17.770
10.000
16.000
SFS FN 8276 134900 Sechsk...
134900
Stahl
8
blank
500
8276
M12
12.000
10.106
1.750
16.600
20.030
12.000
18.000
SFS FN 8276 134912 Sechsk...
134912
Stahl
8
blank
200
8276
M16
16.000
13.835
2.000
22.500
26.750
16.000
24.000
SFS FN 8276 134907 Sechsk...
134907
Stahl
8
blank
100
8276
M20
20.000
17.294
2.500
27.700
32.950
20.000
30.000
SFS FN 8276 342770 Sechsk...
342770
Stahl
8
blank
50
8276
M24
24.000
20.752
3.000
33.200
39.550
24.000
36.000
SFS FN 8276 342772 Sechsk...
342772
Stahl
8
blank
25
8276
M30
30.000
26.211
3.500
42.700
50.850
30.000
46.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表