目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
SMB - Mounting clip, SMB
WISKA
Junction boxes, Plastic
Accessories
Powered by
CAD模型選擇
{wiska/abzweigkaesten_kunststoff/zubehoer/smb.prj},{NB=10060528},{CNSORDERNO=10060528},{TYP=SMB 108/206/116},{RAL=RAL 7035},{CNSMAT=PA},{NOTE1=suitable for Junction box COMBI 108, 206 und 116},{ETEMP=-30°C to 100°C},{IT=-5°C to 60°C},{CNSQUANTITY=100},{EOLDATE=-},{REPLACEMENTPART=-}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
RAL
RAL Colour
ⁿ/ₐ
CNSMAT
material
ⁿ/ₐ
NOTE1
Remarks 1
ⁿ/ₐ
ETEMP
Temperature range
[°C]
IT
Installation temperature
[°C]
CNSQUANTITY
Packing unit
[VPE]
10060528
10060528
SMB 108/206/116
RAL 7035
PA
suitable for Junction box...
-30°C to 100°C
-5°C to 60°C
100
10101293
10101293
SMB 308+407
-
Polyamid
-30°C to 100°C
-5°C to 60°C
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表