카탈로그: SCHOLZ MECHANIK
생성됨: 04.11.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHOLZ MECHANIK
SM 1003-5 DIN 173 part 1 - clamping bushing - clamping bushing
SCHOLZ MECHANIK
Drill Bushings and Accessories
Powered by
CAD모델 선택
{scholz_mechanik/01_drill_bushes_accessories/sm_1003_5.prj},{NB=31938 SM 1003-506.1X10.0},{ARTNR=31938},{CNSORDERNO=SM 1003-506.1X10.0},{D12=6.10},{L13=10.00},{D10=16},{D11=12},{E2=19.7},{L12=5},{R3=15.0},{HCS=M06 x 20},{FB=06.1 - 12.0},{KG=0.009},{BEZ=Clamoing bushings DIN 173 Teil 1 incl. screw DIN 912 SM 1291M06X20}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Article number
ⁿ/ₐ
CNSORDERNO
Order code
ⁿ/ₐ
D12
Inner diameter D12
[mm]
L11
Length L11
[mm]
L13
Length L13
[mm]
D10
Diameter D10
[mm]
D11
Diameter D11
[mm]
E2
Length E2
[mm]
L12
Length L12
[mm]
R3
Radius R3
[mm]
HCS
hexagon socket had cap screws
ⁿ/ₐ
FB
For SM 1002-4 over... to...
ⁿ/ₐ
KG
Weight
[kg]
MAT
material
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
SCHOLZ MECHANIK 31936
31936
SM 1003-505.1X08.0
5.10
3.0
8.00
13
10
13.2
4
9.5
M05 x 16
00.0 - 06.0
0.005
steel, blackened
Clamoing bushings DIN 173...
SCHOLZ MECHANIK 31937
31937
SM 1003-505.1X11.0
5.10
6.0
11.00
13
10
13.2
4
9.5
M05 x 16
00.0 - 06.0
0.007
steel, blackened
Clamoing bushings DIN 173...
SCHOLZ MECHANIK 31938
31938
SM 1003-506.1X10.0
6.10
4.0
10.00
16
12
19.7
5
15.0
M06 x 20
06.1 - 12.0
0.009
steel, blackened
Clamoing bushings DIN 173...
SCHOLZ MECHANIK 31940
31940
SM 1003-508.1X12.0
8.10
5.5
12.00
20
15
36.2
5
30.0
M08 x 25
12.1 - 30.0
0.018
steel, blackened
Clamoing bushings DIN 173...
SCHOLZ MECHANIK 31941
31941
SM 1003-508.1X17.0
8.10
10.5
17.00
20
15
36.2
5
30.0
M08 x 25
12.1 - 30.0
0.027
steel, blackened
Clamoing bushings DIN 173...
SCHOLZ MECHANIK 31942
31942
SM 1003-510.1X16.0
10.10
7.0
16.00
24
18
87.5
7
80.0
M10 x 30
30.1 - 85.0
0.033
steel, blackened
Clamoing bushings DIN 173...
SCHOLZ MECHANIK 37692
37692
SM 1003-510.1X22.0
10.10
13.0
22.00
24
18
87.5
7
80.0
M10 x 30
30.1 - 85.0
0.047
steel, blackened
Clamoing bushings DIN 173...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성