您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
SM Ø 60 - Medium load
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
METRIC SPRINGS TO JIS B5012
SERIES SM
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_metriche_jis_b5012/sm/sm_60.prj},{NB=SM60-100(0)},{CODE=SM60-100},{DO=60.0},{DI=30.0},{LO=100},{RG=220.6},{SX=0.0},{S1=25.6},{F1=5640},{S2=28.8},{F2=6350},{SN=32.0},{FN=7060},{SB=38.0},{FB=8382},{MAT=Cr-Si},{BXH=14,25 x 7,65},{DE=59.3},{B=14.250},{H=7.650}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
-
ⁿ/ₐ
DO
Hole diameter
[mm]
DI
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
MAT
Material
ⁿ/ₐ
BXH
Cross wire section
[mm]
H
[mm]
SM60-060
SM60-060
60.0
30.0
60
366.7
0.000
60.000
15.4
5640
17.3
6350
19.2
7060
22.8
Cr-Si
14,25 x 7,65
7.650
SM60-070
SM60-070
60.0
30.0
70
314.7
0.000
70.000
17.9
5640
20.2
6350
22.4
7060
26.6
Cr-Si
14,25 x 7,65
7.650
SM60-080
SM60-080
60.0
30.0
80
275.7
0.000
80.000
20.5
5640
23.0
6350
25.6
7060
30.4
Cr-Si
14,25 x 7,65
7.650
SM60-090
SM60-090
60.0
30.0
90
245.1
0.000
90.000
23.0
5640
25.9
6350
28.8
7060
34.2
Cr-Si
14,25 x 7,65
7.650
SM60-100
SM60-100
60.0
30.0
100
220.6
0.000
100.000
25.6
5640
28.8
6350
32.0
7060
38.0
Cr-Si
14,25 x 7,65
7.650
SM60-125
SM60-125
60.0
30.0
125
176.5
0.000
125.000
32.0
5640
36.0
6350
40.0
7060
47.5
Cr-Si
14,25 x 7,65
7.650
SM60-150
SM60-150
60.0
30.0
150
147.1
0.000
150.000
38.4
5640
43.2
6350
48.0
7060
57.0
Cr-Si
14,25 x 7,65
7.650
SM60-175
SM60-175
60.0
30.0
175
126.0
0.000
175.000
44.8
5640
50.4
6350
56.0
7060
66.5
Cr-Si
14,25 x 7,65
7.650
SM60-200
SM60-200
60.0
30.0
200
110.3
0.000
200.000
51.2
5640
57.6
6350
64.0
7060
76.0
Cr-Si
14,25 x 7,65
7.650
SM60-250
SM60-250
60.0
30.0
250
88.2
0.000
250.000
64.0
5640
72.0
6350
80.0
7060
95.0
Cr-Si
14,25 x 7,65
7.650
SM60-300
SM60-300
60.0
30.0
300
73.5
0.000
300.000
76.8
5640
86.4
6350
96.0
7060
114.0
Cr-Si
14,25 x 7,65
7.650
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表