您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
SM Ø 50 - Medium load
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
METRIC SPRINGS TO JIS B5012
SERIES SM
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_metriche_jis_b5012/sm/sm_50.prj},{NB=SM50-100(0)},{CODE=SM50-100},{DO=50.0},{DI=25.0},{LO=100},{RG=153.1},{SX=0.0},{S1=25.6},{F1=3920},{S2=28.8},{F2=4410},{SN=32.0},{FN=4900},{SB=38.0},{FB=5819},{MAT=Cr-Si},{BXH=12,15 x 6,00},{DE=49.5},{B=12.150},{H=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
-
ⁿ/ₐ
DO
Hole diameter
[mm]
DI
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
MAT
Material
ⁿ/ₐ
BXH
Cross wire section
[mm]
H
[mm]
SM50-050
SM50-050
50.0
25.0
50
306.4
0.000
50.000
12.8
3920
14.4
4410
16.0
4900
19.0
Cr-Si
12,15 x 6,00
6.000
SM50-060
SM50-060
50.0
25.0
60
255.3
0.000
60.000
15.4
3920
17.3
4410
19.2
4900
22.8
Cr-Si
12,15 x 6,00
6.000
SM50-070
SM50-070
50.0
25.0
70
218.8
0.000
70.000
17.9
3920
20.2
4410
22.4
4900
26.6
Cr-Si
12,15 x 6,00
6.000
SM50-080
SM50-080
50.0
25.0
80
191.5
0.000
80.000
20.5
3920
23.0
4410
25.6
4900
30.4
Cr-Si
12,15 x 6,00
6.000
SM50-090
SM50-090
50.0
25.0
90
170.2
0.000
90.000
23.0
3920
25.9
4410
28.8
4900
34.2
Cr-Si
12,15 x 6,00
6.000
SM50-100
SM50-100
50.0
25.0
100
153.1
0.000
100.000
25.6
3920
28.8
4410
32.0
4900
38.0
Cr-Si
12,15 x 6,00
6.000
SM50-125
SM50-125
50.0
25.0
125
122.6
0.000
125.000
32.0
3920
36.0
4410
40.0
4900
47.5
Cr-Si
12,15 x 6,00
6.000
SM50-150
SM50-150
50.0
25.0
150
102.1
0.000
150.000
38.4
3920
43.2
4410
48.0
4900
57.0
Cr-Si
12,15 x 6,00
6.000
SM50-175
SM50-175
50.0
25.0
175
87.5
0.000
175.000
44.8
3920
50.4
4410
56.0
4900
66.5
Cr-Si
12,15 x 6,00
6.000
SM50-200
SM50-200
50.0
25.0
200
76.6
0.000
200.000
51.2
3920
57.6
4410
64.0
4900
76.0
Cr-Si
12,15 x 6,00
6.000
SM50-250
SM50-250
50.0
25.0
250
61.3
0.000
250.000
64.0
3920
72.0
4410
80.0
4900
95.0
Cr-Si
12,15 x 6,00
6.000
SM50-300
SM50-300
50.0
25.0
300
51.0
0.000
300.000
76.8
3920
86.4
4410
96.0
4900
114.0
Cr-Si
12,15 x 6,00
6.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表