目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
SM Ø 40 - Medium load
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
METRIC SPRINGS TO JIS B5012
SERIES SM
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_metriche_jis_b5012/sm/sm_40.prj},{NB=SM40-090(0)},{CODE=SM40-090},{DO=40.0},{DI=20.0},{LO=90},{RG=108.9},{SX=0.0},{S1=23.0},{F1=2510},{S2=25.9},{F2=2820},{SN=28.8},{FN=3140},{SB=34.2},{FB=3725},{MAT=Cr-Si},{BXH=9,80 x 4,95},{DE=39.7},{B=9.800},{H=4.950}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
-
ⁿ/ₐ
DO
Hole diameter
[mm]
DI
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
MAT
Material
ⁿ/ₐ
BXH
Cross wire section
[mm]
H
[mm]
SM40-040
SM40-040
40.0
20.0
40
245.3
0.000
40.000
10.2
2510
11.5
2820
12.8
3140
15.2
Cr-Si
9,80 x 4,95
4.950
SM40-050
SM40-050
40.0
20.0
50
196.1
0.000
50.000
12.8
2510
14.4
2820
16.0
3140
19.0
Cr-Si
9,80 x 4,95
4.950
SM40-060
SM40-060
40.0
20.0
60
162.8
0.000
60.000
15.4
2510
17.3
2820
19.2
3140
22.8
Cr-Si
9,80 x 4,95
4.950
SM40-070
SM40-070
40.0
20.0
70
140.0
0.000
70.000
17.9
2510
20.2
2820
22.4
3140
26.6
Cr-Si
9,80 x 4,95
4.950
SM40-080
SM40-080
40.0
20.0
80
122.6
0.000
80.000
20.5
2510
23.0
2820
25.6
3140
30.4
Cr-Si
9,80 x 4,95
4.950
SM40-090
SM40-090
40.0
20.0
90
108.9
0.000
90.000
23.0
2510
25.9
2820
28.8
3140
34.2
Cr-Si
9,80 x 4,95
4.950
SM40-100
SM40-100
40.0
20.0
100
98.0
0.000
100.000
25.6
2510
28.8
2820
32.0
3140
38.0
Cr-Si
9,80 x 4,95
4.950
SM40-125
SM40-125
40.0
20.0
125
78.4
0.000
125.000
32.0
2510
36.0
2820
40.0
3140
47.5
Cr-Si
9,80 x 4,95
4.950
SM40-150
SM40-150
40.0
20.0
150
65.3
0.000
150.000
38.4
2510
43.2
2820
48.0
3140
57.0
Cr-Si
9,80 x 4,95
4.950
SM40-175
SM40-175
40.0
20.0
175
56.0
0.000
175.000
44.8
2510
50.4
2820
56.0
3140
66.5
Cr-Si
9,80 x 4,95
4.950
SM40-200
SM40-200
40.0
20.0
200
49.0
0.000
200.000
51.2
2510
57.6
2820
64.0
3140
76.0
Cr-Si
9,80 x 4,95
4.950
SM40-250
SM40-250
40.0
20.0
250
39.2
0.000
250.000
64.0
2510
72.0
2820
80.0
3140
95.0
Cr-Si
9,80 x 4,95
4.950
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表