您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
SM Ø 25 - Medium load
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
METRIC SPRINGS TO JIS B5012
SERIES SM
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_metriche_jis_b5012/sm/sm_25.prj},{NB=SM25-060(0)},{CODE=SM25-060},{DO=25.0},{DI=12.5},{LO=60},{RG=63.8},{SX=0.0},{S1=15.4},{F1=981},{S2=17.3},{F2=1098},{SN=19.2},{FN=1226},{SB=22.8},{FB=1455},{MAT=Cr-Si},{BXH=5,85 x 3,10},{DE=24.5},{B=5.850},{H=3.100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CODE
-
ⁿ/ₐ
DO
Hole diameter
[mm]
DI
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
MAT
Material
ⁿ/ₐ
BXH
Cross wire section
[mm]
H
[mm]
SM25-025
SM25-025
25.0
12.5
25
153.2
0.000
25.000
6.4
981
7.2
1098
8.0
1226
9.5
Cr-Si
5,85 x 3,10
3.100
SM25-030
SM25-030
25.0
12.5
30
127.7
0.000
30.000
7.7
981
8.6
1098
9.6
1226
11.4
Cr-Si
5,85 x 3,10
3.100
SM25-035
SM25-035
25.0
12.5
35
109.8
0.000
35.000
9.0
981
10.1
1098
11.2
1226
13.3
Cr-Si
5,85 x 3,10
3.100
SM25-040
SM25-040
25.0
12.5
40
95.7
0.000
40.000
10.2
981
11.5
1098
12.8
1226
15.2
Cr-Si
5,85 x 3,10
3.100
SM25-045
SM25-045
25.0
12.5
45
85.1
0.000
45.000
11.5
981
13.0
1098
14.4
1226
17.1
Cr-Si
5,85 x 3,10
3.100
SM25-050
SM25-050
25.0
12.5
50
76.6
0.000
50.000
12.8
981
14.4
1098
16.0
1226
19.0
Cr-Si
5,85 x 3,10
3.100
SM25-055
SM25-055
25.0
12.5
55
69.6
0.000
55.000
14.1
981
15.8
1098
17.6
1226
20.9
Cr-Si
5,85 x 3,10
3.100
SM25-060
SM25-060
25.0
12.5
60
63.8
0.000
60.000
15.4
981
17.3
1098
19.2
1226
22.8
Cr-Si
5,85 x 3,10
3.100
SM25-065
SM25-065
25.0
12.5
65
58.8
0.000
65.000
16.6
981
18.7
1098
20.8
1226
24.7
Cr-Si
5,85 x 3,10
3.100
SM25-070
SM25-070
25.0
12.5
70
54.7
0.000
70.000
17.9
981
20.2
1098
22.4
1226
26.6
Cr-Si
5,85 x 3,10
3.100
SM25-075
SM25-075
25.0
12.5
75
51.1
0.000
75.000
19.2
981
21.6
1098
24.0
1226
28.5
Cr-Si
5,85 x 3,10
3.100
SM25-080
SM25-080
25.0
12.5
80
47.8
0.000
80.000
20.5
981
23.0
1098
25.6
1226
30.4
Cr-Si
5,85 x 3,10
3.100
SM25-090
SM25-090
25.0
12.5
90
42.5
0.000
90.000
23.0
981
25.9
1098
28.8
1226
34.2
Cr-Si
5,85 x 3,10
3.100
SM25-100
SM25-100
25.0
12.5
100
38.2
0.000
100.000
25.6
981
28.8
1098
32.0
1226
38.0
Cr-Si
5,85 x 3,10
3.100
SM25-125
SM25-125
25.0
12.5
125
30.6
0.000
125.000
32.0
981
36.0
1098
40.0
1226
47.5
Cr-Si
5,85 x 3,10
3.100
SM25-150
SM25-150
25.0
12.5
150
25.5
0.000
150.000
38.4
981
43.2
1098
48.0
1226
57.0
Cr-Si
5,85 x 3,10
3.100
SM25-175
SM25-175
25.0
12.5
175
21.9
0.000
175.000
44.8
981
50.4
1098
56.0
1226
66.5
Cr-Si
5,85 x 3,10
3.100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表