目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
SM Ø 20 - Medium load
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
METRIC SPRINGS TO JIS B5012
SERIES SM
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_metriche_jis_b5012/sm/sm_20.prj},{NB=SM20-060(0)},{CODE=SM20-060},{DO=20.0},{DI=10.0},{LO=60},{RG=40.8},{SX=0.0},{S1=15.4},{F1=628},{S2=17.3},{F2=706},{SN=19.2},{FN=785},{SB=22.8},{FB=930},{MAT=Cr-Si},{BXH=4,50 x 2,60},{DE=19.7},{B=4.500},{H=2.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
-
ⁿ/ₐ
DO
Hole diameter
[mm]
DI
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
MAT
Material
ⁿ/ₐ
BXH
Cross wire section
[mm]
H
[mm]
SM20-025
SM20-025
20.0
10.0
25
98.0
0.000
25.000
6.4
628
7.2
706
8.0
785
9.5
Cr-Si
4,50 x 2,60
2.600
SM20-030
SM20-030
20.0
10.0
30
81.7
0.000
30.000
7.7
628
8.6
706
9.6
785
11.4
Cr-Si
4,50 x 2,60
2.600
SM20-035
SM20-035
20.0
10.0
35
70.0
0.000
35.000
9.0
628
10.1
706
11.2
785
13.3
Cr-Si
4,50 x 2,60
2.600
SM20-040
SM20-040
20.0
10.0
40
61.3
0.000
40.000
10.2
628
11.5
706
12.8
785
15.2
Cr-Si
4,50 x 2,60
2.600
SM20-045
SM20-045
20.0
10.0
45
54.4
0.000
45.000
11.5
628
13.0
706
14.4
785
17.1
Cr-Si
4,50 x 2,60
2.600
SM20-050
SM20-050
20.0
10.0
50
49.0
0.000
50.000
12.8
628
14.4
706
16.0
785
19.0
Cr-Si
4,50 x 2,60
2.600
SM20-055
SM20-055
20.0
10.0
55
44.5
0.000
55.000
14.1
628
15.8
706
17.6
785
20.9
Cr-Si
4,50 x 2,60
2.600
SM20-060
SM20-060
20.0
10.0
60
40.8
0.000
60.000
15.4
628
17.3
706
19.2
785
22.8
Cr-Si
4,50 x 2,60
2.600
SM20-065
SM20-065
20.0
10.0
65
37.6
0.000
65.000
16.6
628
18.7
706
20.8
785
24.7
Cr-Si
4,50 x 2,60
2.600
SM20-070
SM20-070
20.0
10.0
70
35.0
0.000
70.000
17.9
628
20.2
706
22.4
785
26.6
Cr-Si
4,50 x 2,60
2.600
SM20-075
SM20-075
20.0
10.0
75
32.6
0.000
75.000
19.2
628
21.6
706
24.0
785
28.5
Cr-Si
4,50 x 2,60
2.600
SM20-080
SM20-080
20.0
10.0
80
30.6
0.000
80.000
20.5
628
23.0
706
25.6
785
30.4
Cr-Si
4,50 x 2,60
2.600
SM20-090
SM20-090
20.0
10.0
90
27.2
0.000
90.000
23.0
628
25.9
706
28.8
785
34.2
Cr-Si
4,50 x 2,60
2.600
SM20-100
SM20-100
20.0
10.0
100
24.5
0.000
100.000
25.6
628
28.8
706
32.0
785
38.0
Cr-Si
4,50 x 2,60
2.600
SM20-125
SM20-125
20.0
10.0
125
19.6
0.000
125.000
32.0
628
36.0
706
40.0
785
47.5
Cr-Si
4,50 x 2,60
2.600
SM20-150
SM20-150
20.0
10.0
150
16.4
0.000
150.000
38.4
628
43.2
706
48.0
785
57.0
Cr-Si
4,50 x 2,60
2.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表