您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
SM Ø 16 - Medium load
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
METRIC SPRINGS TO JIS B5012
SERIES SM
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_metriche_jis_b5012/sm/sm_16.prj},{NB=SM16-055(0)},{CODE=SM16-055},{DO=16.0},{DI=8.0},{LO=55},{RG=28.3},{SX=0.0},{S1=14.1},{F1=402},{S2=15.8},{F2=451},{SN=17.6},{FN=500},{SB=20.9},{FB=592},{MAT=Cr-Si},{BXH=3,90 x 2,10},{DE=15.7},{B=3.900},{H=2.100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
-
ⁿ/ₐ
DO
Hole diameter
[mm]
DI
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
MAT
Material
ⁿ/ₐ
BXH
Cross wire section
[mm]
H
[mm]
SM16-025
SM16-025
16.0
8.0
25
62.6
0.000
25.000
6.4
402
7.2
451
8.0
500
9.5
Cr-Si
3,90 x 2,10
2.100
SM16-030
SM16-030
16.0
8.0
30
52.2
0.000
30.000
7.7
402
8.6
451
9.6
500
11.4
Cr-Si
3,90 x 2,10
2.100
SM16-035
SM16-035
16.0
8.0
35
44.6
0.000
35.000
9.0
402
10.1
451
11.2
500
13.3
Cr-Si
3,90 x 2,10
2.100
SM16-040
SM16-040
16.0
8.0
40
39.0
0.000
40.000
10.2
402
11.5
451
12.8
500
15.2
Cr-Si
3,90 x 2,10
2.100
SM16-045
SM16-045
16.0
8.0
45
34.7
0.000
45.000
11.5
402
13.0
451
14.4
500
17.1
Cr-Si
3,90 x 2,10
2.100
SM16-050
SM16-050
16.0
8.0
50
31.2
0.000
50.000
12.8
402
14.4
451
16.0
500
19.0
Cr-Si
3,90 x 2,10
2.100
SM16-055
SM16-055
16.0
8.0
55
28.3
0.000
55.000
14.1
402
15.8
451
17.6
500
20.9
Cr-Si
3,90 x 2,10
2.100
SM16-060
SM16-060
16.0
8.0
60
26.0
0.000
60.000
15.4
402
17.3
451
19.2
500
22.8
Cr-Si
3,90 x 2,10
2.100
SM16-065
SM16-065
16.0
8.0
65
24.0
0.000
65.000
16.6
402
18.7
451
20.8
500
24.7
Cr-Si
3,90 x 2,10
2.100
SM16-070
SM16-070
16.0
8.0
70
22.3
0.000
70.000
17.9
402
20.2
451
22.4
500
26.6
Cr-Si
3,90 x 2,10
2.100
SM16-075
SM16-075
16.0
8.0
75
20.7
0.000
75.000
19.2
402
21.6
451
24.0
500
28.5
Cr-Si
3,90 x 2,10
2.100
SM16-080
SM16-080
16.0
8.0
80
19.5
0.000
80.000
20.5
402
23.0
451
25.6
500
30.4
Cr-Si
3,90 x 2,10
2.100
SM16-090
SM16-090
16.0
8.0
90
17.4
0.000
90.000
23.0
402
25.9
451
28.8
500
34.2
Cr-Si
3,90 x 2,10
2.100
SM16-100
SM16-100
16.0
8.0
100
15.6
0.000
100.000
25.6
402
28.8
451
32.0
500
38.0
Cr-Si
3,90 x 2,10
2.100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表