您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
SM Ø 12 - Medium load
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
METRIC SPRINGS TO JIS B5012
SERIES SM
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_metriche_jis_b5012/sm/sm_12.prj},{NB=SM12-045(0)},{CODE=SM12-045},{DO=12.0},{DI=6.0},{LO=45},{RG=19.7},{SX=0.0},{S1=11.5},{F1=226},{S2=13.0},{F2=255},{SN=14.4},{FN=284},{SB=17.1},{FB=337},{MAT=Cr-Si},{BXH=2,90 x 1,40},{DE=11.9},{B=2.900},{H=1.400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
-
ⁿ/ₐ
DO
Hole diameter
[mm]
DI
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
MAT
Material
ⁿ/ₐ
BXH
Cross wire section
[mm]
H
[mm]
SM12-020
SM12-020
12.0
6.0
20
44.4
0.000
20.000
5.1
226
5.8
255
6.4
284
7.6
Cr-Si
2,90 x 1,40
1.400
SM12-025
SM12-025
12.0
6.0
25
35.5
0.000
25.000
6.4
226
7.2
255
8.0
284
9.5
Cr-Si
2,90 x 1,40
1.400
SM12-030
SM12-030
12.0
6.0
30
29.6
0.000
30.000
7.7
226
8.6
255
9.6
284
11.4
Cr-Si
2,90 x 1,40
1.400
SM12-035
SM12-035
12.0
6.0
35
25.3
0.000
35.000
9.0
226
10.1
255
11.2
284
13.3
Cr-Si
2,90 x 1,40
1.400
SM12-040
SM12-040
12.0
6.0
40
22.3
0.000
40.000
10.2
226
11.5
255
12.8
284
15.2
Cr-Si
2,90 x 1,40
1.400
SM12-045
SM12-045
12.0
6.0
45
19.7
0.000
45.000
11.5
226
13.0
255
14.4
284
17.1
Cr-Si
2,90 x 1,40
1.400
SM12-050
SM12-050
12.0
6.0
50
17.8
0.000
50.000
12.8
226
14.4
255
16.0
284
19.0
Cr-Si
2,90 x 1,40
1.400
SM12-055
SM12-055
12.0
6.0
55
16.1
0.000
55.000
14.1
226
15.8
255
17.6
284
20.9
Cr-Si
2,90 x 1,40
1.400
SM12-060
SM12-060
12.0
6.0
60
14.8
0.000
60.000
15.4
226
17.3
255
19.2
284
22.8
Cr-Si
2,90 x 1,40
1.400
SM12-065
SM12-065
12.0
6.0
65
13.6
0.000
65.000
16.6
226
18.7
255
20.8
284
24.7
Cr-Si
2,90 x 1,40
1.400
SM12-070
SM12-070
12.0
6.0
70
12.7
0.000
70.000
17.9
226
20.2
255
22.4
284
26.6
Cr-Si
2,90 x 1,40
1.400
SM12-075
SM12-075
12.0
6.0
75
11.8
0.000
75.000
19.2
226
21.6
255
24.0
284
28.5
Cr-Si
2,90 x 1,40
1.400
SM12-080
SM12-080
12.0
6.0
80
11.1
0.000
80.000
20.5
226
23.0
255
25.6
284
30.4
Cr-Si
2,90 x 1,40
1.400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表