SL-SBSPO, SH-SBSPO, SHD-SBSPO - (Precision Cleaning) Spring Anchors - Groved Flat Head Screwdriver Type
Misumi
FA工厂自动化
29_弹簧/缓冲器/氮气弹簧
Powered by
CAD模型選擇
{misumi/metric/29_springs/sl_sbspo_asmtab.prj},{NB=SL-SBSPO5-15},{MAT=303},{MATALG= '1045', 'S45C Equivalent', '303', '303 Stainless Steel'},{CM=SL},{D=5},{L=15},{L1=15,20,25,30,35,40,50},{M=M5},{A=2.0},{LL1=10},{F=4},{H=2.0},{T=1.2},{DD=3.0},{PPATH=sbspo/bspo_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
零件No.
ⁿ/ₐ
TYPE0
Type0
ⁿ/ₐ
MAT
材质
ⁿ/ₐ
ST
表面处理
ⁿ/ₐ
AC
Accessories Material
ⁿ/ₐ
D
[mm]
M
M 粗牙螺纹
ⁿ/ₐ
LL
l
[mm]
A
[mm]
F
[mm]
H
[mm]
T
[mm]
DD
d
[mm]
SL-SBSPO3-15
SL-SBSPO3-15
SL-SBSPO
303
-
1个螺帽 SUS304
3
M3
10
1.0
3
1.0
1.2
1.8
SL-SBSPO4-15
SL-SBSPO4-15
SL-SBSPO
303
-
1个螺帽 SUS304
4
M4
10
1.2
3
1.0
1.2
2.0
SL-SBSPO5-15
SL-SBSPO5-15
SL-SBSPO
303
-
1个螺帽 SUS304
5
M5
8
2.0
4
2.0
1.2
3.0
SL-SBSPO6-15
SL-SBSPO6-15
SL-SBSPO
303
-
1个螺帽 SUS304
6
M6
7
3.0
4
2.0
1.2
3.6
SL-SBSPO8-20
SL-SBSPO8-20
SL-SBSPO
303
-
1个螺帽 SUS304
8
M8
11
3.0
4
2.5
1.2
5.0
SL-SBSPO10-30
SL-SBSPO10-30
SL-SBSPO
303
-
1个螺帽 SUS304
10
M10
17
3.0
4
2.5
1.2
6.0
SL-SBSPO12-40
SL-SBSPO12-40
SL-SBSPO
303
-
1个螺帽 SUS304
12
M12
20
4.0
4
2.5
1.8
6.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表