您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® ZSE-M - Brass fitting with recess
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable gland accessories Metric
SKINDICHT® Adapter
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_verschraubungszubehoer_metrisch/skindicht_adapter/zse_m.prj},{NB=SKINDICHT ZSE-M 20x1,5 Art. Nr. 52106040},{IDNR=},{EAN=4044773172249},{ATN=52106040},{ARTB=SKINDICHT ZSE-M 20x1,5/16},{M=M 20x1,5},{NDM=20.0},{P=1.5},{PG=PG 16},{DA=22.5},{KDM=21.2},{SW=24},{A=26.7},{C=22.5},{D=6.0},{E=10.0},{F=16.0},{G=14.5},{H=22.2},{J=1.5},{K=3.5},{WG=15.8},{VPE=50},{MATERIAL=Messing vernickelt},{VE=0.750}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
EAN
Int. Part number
[mm]
ATN
Part number
ⁿ/ₐ
ARTB
Article designation
[mm]
M
Outer thread
ⁿ/ₐ
PG
Inner thread
ⁿ/ₐ
SW
Wrench size
[mm]
A
Width across corners
[mm]
C
Length
[mm]
D
Thread length
[mm]
E
Thread length
[mm]
F
Diameter
[mm]
G
Length
[mm]
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SKINDICHT® ZSE-M 12x1,5 ...
4044773172485
52106000
SKINDICHT ZSE-M 12x1,5/7
M 12x1,5
PG 7
14
15.5
16.0
5.0
6.5
8.5
9.0
6.3
100
Brass, nickel-plated
SKINDICHT® ZSE-M 16x1,5 ...
4044773172423
52106010
SKINDICHT ZSE-M 16x1,5/9
M 16x1,5
PG 9
18
19.8
16.0
5.0
7.5
12.0
9.5
10.0
100
Brass, nickel-plated
SKINDICHT® ZSE-M 20x1,5 ...
4044773172362
52106020
SKINDICHT ZSE-M 20x1,5/11
M 20x1,5
PG 11
22
24.2
19.5
6.0
9.5
15.0
12.0
16.0
100
Brass, nickel-plated
SKINDICHT® ZSE-M 20x1,5 ...
4044773172294
52106030
SKINDICHT ZSE-M 20x1,5/13...
M 20x1,5
PG 13,5
22
24.2
19.5
6.0
8.0
16.0
11.5
13.6
100
Brass, nickel-plated
SKINDICHT® ZSE-M 20x1,5 ...
4044773172249
52106040
SKINDICHT ZSE-M 20x1,5/16
M 20x1,5
PG 16
24
26.7
22.5
6.0
10.0
16.0
14.5
15.8
50
Brass, nickel-plated
SKINDICHT® ZSE-M20x1,5 ...
4044773181227
52104050
SKINDICHT ZSE-M 20x1,5/21
M20x1,5
PG21
30
33.5
23.0
8.0
8.5
15.0
13.5
26.2
50
Brass, nickel-plated
SKINDICHT® ZSE-M 25x1,5 ...
4044773172171
52106050
SKINDICHT ZSE-M 25x1,5/21
M 25x1,5
PG 21
30
33.5
23.0
7.0
9.0
20.7
13.5
26.5
50
Brass, nickel-plated
SKINDICHT® ZSE-M 32x1,5 ...
4044773172089
52106060
SKINDICHT ZSE-M 32x1,5/29
M 32x1,5
PG 29
40
43.5
27.5
8.0
11.5
27.7
17.0
60.0
25
Brass, nickel-plated
SKINDICHT® ZSE-M 40x1,5 ...
4044773172027
52106070
SKINDICHT ZSE-M 40x1,5/36
M 40x1,5
PG 36
50
54.0
28.0
8.0
12.5
34.5
17.5
84.9
10
Brass, nickel-plated
SKINDICHT® ZSE-M 50x1,5 ...
4044773171990
52106080
SKINDICHT ZSE-M 50x1,5/42
M 50x1,5
PG 42
57
61.0
31.5
9.0
15.5
44.0
20.0
106.3
10
Brass, nickel-plated
SKINDICHT® ZSE-M 63x1,5 ...
4044773171976
52106090
SKINDICHT ZSE-M 63x1,5/48
M 63x1,5
PG 48
67
73.5
33.0
10.0
17.5
54.5
21.0
195.0
10
Brass, nickel-plated
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表