您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® VENT PA6
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable gland accessories Metric
Pressure compensation elements
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_verschraubungszubehoer_metrisch/druckausgleichselemente/vent_pa6.prj},{NB=SKINDICHT VENT PA6 M8x1 Art. Nr. 51730196},{EAN=4064728295083},{IDNR=},{ATN=51730196},{ARTB=SKINDICHT VENT 8x1,0 LGY},{M=M8x1},{L=10.0},{H=16.2},{SW=12},{COL=Lichtgrau},{WG=0.9},{VPE=25},{VER=2},{NDM=8.000},{P=1.000},{COLX=0.75,0.75,0.75,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Article number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L
[mm]
H
[mm]
SW
Wrench size
[mm]
COL
Color
ⁿ/ₐ
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
SKINDICHT VENT PA6 M6x0,7...
4064728295045
51730188
SKINDICHT VENT 6x0,75 BK
M6x0,75
10.0
16.2
10
Black
0.6
25
SKINDICHT VENT PA6 M6x0,7...
4064728295052
51730190
SKINDICHT VENT 6x0.75 LGY
M6x0,75
10.0
16.2
10
Light grey
0.6
25
SKINDICHT VENT PA6 M6x0,7...
4064728295069
51730192
SKINDICHT VENT 6x0,75 SGY
M6x0,75
10.0
16.2
10
Grey
0.6
25
SKINDICHT VENT PA6 M8x1 ...
4064728295076
51730194
SKINDICHT VENT 8x1,0 BK
M8x1
10.0
16.2
12
Black
0.9
25
SKINDICHT VENT PA6 M8x1 ...
4064728295083
51730196
SKINDICHT VENT 8x1,0 LGY
M8x1
10.0
16.2
12
Light grey
0.9
25
SKINDICHT VENT PA6 M8x1 ...
4064728295090
51730198
SKINDICHT VENT 8x1,0 SGY
M8x1
10.0
16.2
12
Grey
0.9
25
SKINDICHT VENT PA6 M12x1,...
4044776555629
51730200
SKINDICHT VENT 12x1,5 BK
M12x1,5
10.0
17.6
17
Black
2.0
25
SKINDICHT VENT PA6 M12x1,...
4044776555636
51730201
SKINDICHT VENT 12x1,5 BK ...
M12x1,5
10.0
17.6
17
Black
2.0
25
SKINDICHT VENT PA6 M12x1,...
4044776555643
51730202
SKINDICHT VENT 12x1,5 LGY
M12x1,5
10.0
17.6
17
Light grey
2.0
25
SKINDICHT VENT PA6 M12x1,...
4044776555650
51730203
SKINDICHT VENT 12x1,5 LGY...
M12x1,5
10.0
17.6
17
Light grey
2.0
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 22125 - Breather
Bossard Catalog
31.10.2023
BN 22312 - Pressure balance elements
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表