目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex sprockets ASA 140 - Sprockets for roller chains - DIN 8188 - ISO 606 - ANSI B 29.1
BEA Ingranaggi
Chain Drive
Sprockets and plate wheels ASA
Simplex sprockets ASA
Powered by
CAD模型選擇
{bea/chain_drive/sprockets_and_plate_weels_asa/simplex_sprockets_asa/simplex_sprockets_asa_140.prj},{NB=131140012},{Z=12},{DE=188},{DP=174.74},{CNSORDERNO=131140012},{DM=125},{D1=25},{A=70},{KG=8.02},{B1=23.5},{C=5.8},{R3=47.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
131140010
10
160
143.85
131140010
100
25
70
5.23
23.5
5.8
47.5
131140011
11
174
157.77
131140011
112
25
70
6.53
23.5
5.8
47.5
131140012
12
188
174.74
131140012
125
25
70
8.02
23.5
5.8
47.5
131140013
13
204
185.75
131140013
125
25
70
8.72
23.5
5.8
47.5
131140014
14
218
199.76
131140014
125
25
70
9.46
23.5
5.8
47.5
131140016
16
246
227.84
131140016
160
30
75
14.65
23.5
5.8
47.5
131140017
17
260
241.90
131140017
160
30
75
15.50
23.5
5.8
47.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表