目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex sprockets 28B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Simplex sprockets
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/simplex_sprockets/simplex_sprockets_28b_1.prj},{NB=101440023},{Z=23},{DE=345.0},{DP=326.44},{CNSORDERNO=101440023},{DM=*160},{DMX=160.0},{D1=30},{A=75},{KG=24.36},{B1=28.8},{C=5},{R3=44}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
101440008
8
132.0
116.15
101440008
74
25
70
2.86
28.8
5
44
101440009
9
146.0
129.96
101440009
88
25
70
4.00
28.8
5
44
101440010
10
160.0
143.85
101440010
100
25
70
5.18
28.8
5
44
101440011
11
174.0
157.77
101440011
112
25
70
6.51
28.8
5
44
101440012
12
188.0
171.74
101440012
125
25
70
8.04
28.8
5
44
101440013
13
204.0
185.75
101440013
125
25
70
8.88
28.8
5
44
101440014
14
218.0
199.76
101440014
125
25
70
9.79
28.8
5
44
101440015
15
232.0
213.79
101440015
125
25
70
10.77
28.8
5
44
101440016
16
246.0
227.84
101440016
160
30
75
14.96
28.8
5
44
101440017
17
260.0
241.90
101440017
160
30
75
16.09
28.8
5
44
101440018
18
274.0
255.98
101440018
160
30
75
17.28
28.8
5
44
101440019
19
289.0
270.06
101440019
160
30
75
18.56
28.8
5
44
101440020
20
303.0
284.15
101440020
160
30
75
19.90
28.8
5
44
101440021
21
317.0
298.24
101440021
160
30
75
21.31
28.8
5
44
101440022
22
331.0
312.34
101440022
*160
30
75
22.80
28.8
5
44
101440023
23
345.0
326.44
101440023
*160
30
75
24.36
28.8
5
44
101440024
24
359.0
340.55
101440024
*160
30
75
26.00
28.8
5
44
101440025
25
373.0
354.66
101440025
*160
30
75
27.70
28.8
5
44
101440026
26
387.0
368.77
101440026
*160
30
75
29.48
28.8
5
44
101440027
27
401.0
382.88
101440027
*160
30
75
31.36
28.8
5
44
101440028
28
416.0
397.00
101440028
*160
30
75
33.26
28.8
5
44
101440030
30
444.0
425.24
101440030
*160
30
75
37.33
28.8
5
44
101440032
32
472.0
453.49
101440032
*180
30
75
43.59
28.8
5
44
101440034
34
500.0
481.75
101440034
*180
30
75
48.24
28.8
5
44
101440035
35
514.0
475.88
101440035
*180
30
75
50.57
28.8
5
44
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表