目錄: Global Connector Technology
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Global Connector Technology
SIM7100
Global Connector Technology
SIM Card Connector
3FF
Push-Push
SIM7100
Powered by
CAD模型選擇
{gct/sim_card_connector/3ff/push_push/sim7100/sim7100.prj},{NB=SIM7100-6-1-15-00-A},{SHA256=LnBgCJ8SYNt+IJPdKJHS5pSzU33AxznUpopLg6Ys7qE=},{INAME=3dmodel_sim7100_6_1_15_00_a_revc},{NAME=3dmodel_sim7100_6_1_15_00_a_revc},{WEB=https://gct.co/connector/SIM7100},{OC=SIM7100-6-1-15-00-A},{CONTACTS=6},{SWITCH=1 = With Switch},{PROFILE=15 = 1.50mm},{LOCPEG=00 = Without},{PACK=A = Tape and Reel},{REV=C1},{REVDAT=18.6.2020},{DISCLAIMER=The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here},{HIDE=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
OC
Order Code
ⁿ/ₐ
CONTACTS
Number of Contacts
ⁿ/ₐ
SWITCH
Switch
ⁿ/ₐ
PROFILE
Profile Height
[mm]
LOCPEG
Locating Peg
ⁿ/ₐ
PACK
Packaging Options
ⁿ/ₐ
REV
Revision
ⁿ/ₐ
REVDAT
Revision Date
ⁿ/ₐ
SIM7100-6-1-15-00-A
SIM7100-6-1-15-00-A
6
1 = With Switch
15 = 1.50mm
00 = Without
A = Tape and Reel
C1
18.6.2020
SIM7100-8-1-15-00-A
SIM7100-8-1-15-00-A
8
1 = With Switch
15 = 1.50mm
00 = Without
A = Tape and Reel
C1
18.6.2020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表