目錄: Eaton BIM
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton BIM
SignEdge ES 30m - Exit sign
Eaton BIM
Safety, security & emergency communications
Emergency Lighting Central Battery Systems
Exit signs - Indoor
SignEdge
SignEdge 30m
Powered by
CAD模型選擇
{eaton_bim/safety_security_em_com/em_light_central/exit_panel_lum/signedge/signedge_30m/signedge_es_30m_exit_sign.prj},{NB=SE3ESCGSG / SE3-EP-RB(300,0)},{EF7004258=1},{EF7008732=30},{PDH14=17},{PDH15=7.5},{EF7009347=4.3},{IC=1.5},{MTALG= 0, 'Ceiling', 1, 'Wall'},{PREVIEW=signedge_es_30m_exit_sign_grey.png},{PREVIEW2=../../../../pictogram_right_blank.png},{PF=SignEdge ES 30m - Exit sign},{M1=SE3ESCGSG},{MEAN=4012539363842},{MDESC=SignEdge ES Suspended 30m CG-S grey},{M2=SE3-EP-RB},{M2EAN=4012539364573},{M2DESC=SignEdge Pictogram 30m right/blind},{M12=SE3ESCGSG / SE3-EP-RB},{M12EAN=4012539363842 / 4012539364573},{M12DESCC=SignEdge ES Ceiling Suspended 30m CG-S grey with Pictogram 30m right/blind},{M12DESCW=SignEdge ES Wall Suspended 30m CG-S grey with Pictogram 30m right/blind},{CO=Grey},{LODLEVEL=300},{MT=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CNSORDERNO
Part Number
ⁿ/ₐ
PF
Product Family
ⁿ/ₐ
M1
Material 1
ⁿ/ₐ
MEAN
Material 1 EAN
ⁿ/ₐ
MDESC
Material 1 Description
ⁿ/ₐ
M2
Material 2
ⁿ/ₐ
M2EAN
Material 2 EAN
ⁿ/ₐ
M2DESC
Material 2 Description
ⁿ/ₐ
M12
Material 1+2
ⁿ/ₐ
M12EAN
Material 1+2 EAN
ⁿ/ₐ
M12DESC
Material 1+2 Description
ⁿ/ₐ
CO
Color option
ⁿ/ₐ
PO
Pictogram option
ⁿ/ₐ
EF7000003
Mounting method
ⁿ/ₐ
EF7000030
Function
ⁿ/ₐ
EF7001278
Type of indicator
ⁿ/ₐ
EF7011099
Pictogram included
ⁿ/ₐ
EF7002423
Lamp type
ⁿ/ₐ
EF7004258
Number of lighting heads
ⁿ/ₐ
EF7001596
Material housing
ⁿ/ₐ
EF7000136
Colour housing
ⁿ/ₐ
EF7000187
Voltage type
ⁿ/ₐ
EF7005127
Nominal voltage
[Vac / Vdc]
EF7012170
Light distributor
ⁿ/ₐ
EF7005474
Degree of protection (IP)
ⁿ/ₐ
EF7004293
Impact strength
ⁿ/ₐ
EF7000004
Protection class
ⁿ/ₐ
EF7012090
Rated ambient temperature acc. IEC62722-2-1
[°C]
EF7009349
Rated luminous flux acc. IEC 62722-2-1
[lm]
EF7008732
Recognition distance
[m]
EF7000008
Width
[mm]
EF7001456
Height/depth
[mm]
EF7001438
Length
[mm]
EF7000015
Outer diameter
[mm]
EF7000846
Built-in width
[mm]
EF7023518
Built-in height/depth
[mm]
EF7004265
Built-in length
[mm]
EF7000943
Built-in diameter
[mm]
EF7000085
Conductor cross section
[mm^2]
TS
Testing system
ⁿ/ₐ
F
Frequency
[Hz]
OUC
Outdoor use compliance
ⁿ/ₐ
EF7006420
Luminaire with limited surface temperature, class "D“
ⁿ/ₐ
PDH14
Current consumption at 220V DC
[mA]
PDH15
Apparent power at mains operation
[VA]
EF7009347
Max. system power
[W]
IC
Inrush current
[A]
SE3ESCGSW / SE3-EP-DB
SE3ESCGSW / SE3-EP-DB
SignEdge ES 30m - Exit si...
SE3ESCGSW
4012539364160
SignEdge ES Suspended 30m...
SE3-EP-DB
4012539364542
SignEdge Pictogram 30m do...
SE3ESCGSW / SE3-EP-DB
4012539364160 / 401253936...
SignEdge ES Ceiling Suspe...
White
Down/Blind
Pendant
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Aluminium
White
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP20
IK03
I
-20 - 40
-
30
Mounting adapter : 49 / P...
Mounting adapter : 48 / P...
Mounting adapter : 320 / ...
-
-
-
-
-
2.5
CG-S | STAR | STAR+
50-60
No
No
17
7.5
4.3
1.5
SE3ESCGSW / SE3-EP-UB
SE3ESCGSW / SE3-EP-UB
SignEdge ES 30m - Exit si...
SE3ESCGSW
4012539364160
SignEdge ES Suspended 30m...
SE3-EP-UB
4012539364559
SignEdge Pictogram 30m up...
SE3ESCGSW / SE3-EP-UB
4012539364160 / 401253936...
SignEdge ES Ceiling Suspe...
White
Up/Blind
Pendant
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Aluminium
White
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP20
IK03
I
-20 - 40
-
30
Mounting adapter : 49 / P...
Mounting adapter : 48 / P...
Mounting adapter : 320 / ...
-
-
-
-
-
2.5
CG-S | STAR | STAR+
50-60
No
No
17
7.5
4.3
1.5
SE3ESCGSW / SE3-EP-RB
SE3ESCGSW / SE3-EP-RB
SignEdge ES 30m - Exit si...
SE3ESCGSW
4012539364160
SignEdge ES Suspended 30m...
SE3-EP-RB
4012539364573
SignEdge Pictogram 30m ri...
SE3ESCGSW / SE3-EP-RB
4012539364160 / 401253936...
SignEdge ES Ceiling Suspe...
White
Right/Blind
Pendant
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Aluminium
White
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP20
IK03
I
-20 - 40
-
30
Mounting adapter : 49 / P...
Mounting adapter : 48 / P...
Mounting adapter : 320 / ...
-
-
-
-
-
2.5
CG-S | STAR | STAR+
50-60
No
No
17
7.5
4.3
1.5
SE3ESCGSW / SE3-EP-LB
SE3ESCGSW / SE3-EP-LB
SignEdge ES 30m - Exit si...
SE3ESCGSW
4012539364160
SignEdge ES Suspended 30m...
SE3-EP-LB
4012539364566
SignEdge Pictogram 30m le...
SE3ESCGSW / SE3-EP-LB
4012539364160 / 401253936...
SignEdge ES Ceiling Suspe...
White
Left/Blind
Pendant
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Aluminium
White
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP20
IK03
I
-20 - 40
-
30
Mounting adapter : 49 / P...
Mounting adapter : 48 / P...
Mounting adapter : 320 / ...
-
-
-
-
-
2.5
CG-S | STAR | STAR+
50-60
No
No
17
7.5
4.3
1.5
SE3ESCGSW / SE3-EP-LR
SE3ESCGSW / SE3-EP-LR
SignEdge ES 30m - Exit si...
SE3ESCGSW
4012539364160
SignEdge ES Suspended 30m...
SE3-EP-LR
4012539364580
SignEdge Pictogram 30m le...
SE3ESCGSW / SE3-EP-LR
4012539364160 / 401253936...
SignEdge ES Ceiling Suspe...
White
Left/Right
Pendant
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Aluminium
White
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP20
IK03
I
-20 - 40
-
30
Mounting adapter : 49 / P...
Mounting adapter : 48 / P...
Mounting adapter : 320 / ...
-
-
-
-
-
2.5
CG-S | STAR | STAR+
50-60
No
No
17
7.5
4.3
1.5
SE3ESCGSW / SE3-EP-DD
SE3ESCGSW / SE3-EP-DD
SignEdge ES 30m - Exit si...
SE3ESCGSW
4012539364160
SignEdge ES Suspended 30m...
SE3-EP-DD
4012539367673
SignEdge Pictogram 30m do...
SE3ESCGSW / SE3-EP-DD
4012539364160 / 401253936...
SignEdge ES Ceiling Suspe...
White
Down/Down
Pendant
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Aluminium
White
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP20
IK03
I
-20 - 40
-
30
Mounting adapter : 49 / P...
Mounting adapter : 48 / P...
Mounting adapter : 320 / ...
-
-
-
-
-
2.5
CG-S | STAR | STAR+
50-60
No
No
17
7.5
4.3
1.5
SE3ESCGSW / SE3-EP-UU
SE3ESCGSW / SE3-EP-UU
SignEdge ES 30m - Exit si...
SE3ESCGSW
4012539364160
SignEdge ES Suspended 30m...
SE3-EP-UU
4012539364597
SignEdge Pictogram 30m up...
SE3ESCGSW / SE3-EP-UU
4012539364160 / 401253936...
SignEdge ES Ceiling Suspe...
White
Up/Up
Pendant
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Aluminium
White
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP20
IK03
I
-20 - 40
-
30
Mounting adapter : 49 / P...
Mounting adapter : 48 / P...
Mounting adapter : 320 / ...
-
-
-
-
-
2.5
CG-S | STAR | STAR+
50-60
No
No
17
7.5
4.3
1.5
SE3ESCGSG / SE3-EP-DB
SE3ESCGSG / SE3-EP-DB
SignEdge ES 30m - Exit si...
SE3ESCGSG
4012539363842
SignEdge ES Suspended 30m...
SE3-EP-DB
4012539364542
SignEdge Pictogram 30m do...
SE3ESCGSG / SE3-EP-DB
4012539363842 / 401253936...
SignEdge ES Ceiling Suspe...
Grey
Down/Blind
Pendant
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Aluminium
Grey
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP20
IK03
I
-20 - 40
-
30
Mounting adapter : 49 / P...
Mounting adapter : 48 / P...
Mounting adapter : 320 / ...
-
-
-
-
-
2.5
CG-S | STAR | STAR+
50-60
No
No
17
7.5
4.3
1.5
SE3ESCGSG / SE3-EP-UB
SE3ESCGSG / SE3-EP-UB
SignEdge ES 30m - Exit si...
SE3ESCGSG
4012539363842
SignEdge ES Suspended 30m...
SE3-EP-UB
4012539364559
SignEdge Pictogram 30m up...
SE3ESCGSG / SE3-EP-UB
4012539363842 / 401253936...
SignEdge ES Ceiling Suspe...
Grey
Up/Blind
Pendant
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Aluminium
Grey
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP20
IK03
I
-20 - 40
-
30
Mounting adapter : 49 / P...
Mounting adapter : 48 / P...
Mounting adapter : 320 / ...
-
-
-
-
-
2.5
CG-S | STAR | STAR+
50-60
No
No
17
7.5
4.3
1.5
SE3ESCGSG / SE3-EP-RB
SE3ESCGSG / SE3-EP-RB
SignEdge ES 30m - Exit si...
SE3ESCGSG
4012539363842
SignEdge ES Suspended 30m...
SE3-EP-RB
4012539364573
SignEdge Pictogram 30m ri...
SE3ESCGSG / SE3-EP-RB
4012539363842 / 401253936...
SignEdge ES Ceiling Suspe...
Grey
Right/Blind
Pendant
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Aluminium
Grey
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP20
IK03
I
-20 - 40
-
30
Mounting adapter : 49 / P...
Mounting adapter : 48 / P...
Mounting adapter : 320 / ...
-
-
-
-
-
2.5
CG-S | STAR | STAR+
50-60
No
No
17
7.5
4.3
1.5
SE3ESCGSG / SE3-EP-LB
SE3ESCGSG / SE3-EP-LB
SignEdge ES 30m - Exit si...
SE3ESCGSG
4012539363842
SignEdge ES Suspended 30m...
SE3-EP-LB
4012539364566
SignEdge Pictogram 30m le...
SE3ESCGSG / SE3-EP-LB
4012539363842 / 401253936...
SignEdge ES Ceiling Suspe...
Grey
Left/Blind
Pendant
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Aluminium
Grey
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP20
IK03
I
-20 - 40
-
30
Mounting adapter : 49 / P...
Mounting adapter : 48 / P...
Mounting adapter : 320 / ...
-
-
-
-
-
2.5
CG-S | STAR | STAR+
50-60
No
No
17
7.5
4.3
1.5
SE3ESCGSG / SE3-EP-LR
SE3ESCGSG / SE3-EP-LR
SignEdge ES 30m - Exit si...
SE3ESCGSG
4012539363842
SignEdge ES Suspended 30m...
SE3-EP-LR
4012539364580
SignEdge Pictogram 30m le...
SE3ESCGSG / SE3-EP-LR
4012539363842 / 401253936...
SignEdge ES Ceiling Suspe...
Grey
Left/Right
Pendant
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Aluminium
Grey
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP20
IK03
I
-20 - 40
-
30
Mounting adapter : 49 / P...
Mounting adapter : 48 / P...
Mounting adapter : 320 / ...
-
-
-
-
-
2.5
CG-S | STAR | STAR+
50-60
No
No
17
7.5
4.3
1.5
SE3ESCGSG / SE3-EP-DD
SE3ESCGSG / SE3-EP-DD
SignEdge ES 30m - Exit si...
SE3ESCGSG
4012539363842
SignEdge ES Suspended 30m...
SE3-EP-DD
4012539367673
SignEdge Pictogram 30m do...
SE3ESCGSG / SE3-EP-DD
4012539363842 / 401253936...
SignEdge ES Ceiling Suspe...
Grey
Down/Down
Pendant
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Aluminium
Grey
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP20
IK03
I
-20 - 40
-
30
Mounting adapter : 49 / P...
Mounting adapter : 48 / P...
Mounting adapter : 320 / ...
-
-
-
-
-
2.5
CG-S | STAR | STAR+
50-60
No
No
17
7.5
4.3
1.5
SE3ESCGSG / SE3-EP-UU
SE3ESCGSG / SE3-EP-UU
SignEdge ES 30m - Exit si...
SE3ESCGSG
4012539363842
SignEdge ES Suspended 30m...
SE3-EP-UU
4012539364597
SignEdge Pictogram 30m up...
SE3ESCGSG / SE3-EP-UU
4012539363842 / 401253936...
SignEdge ES Ceiling Suspe...
Grey
Up/Up
Pendant
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Aluminium
Grey
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP20
IK03
I
-20 - 40
-
30
Mounting adapter : 49 / P...
Mounting adapter : 48 / P...
Mounting adapter : 320 / ...
-
-
-
-
-
2.5
CG-S | STAR | STAR+
50-60
No
No
17
7.5
4.3
1.5
SE3ESCGSB / SE3-EP-DB
SE3ESCGSB / SE3-EP-DB
SignEdge ES 30m - Exit si...
SE3ESCGSB
4012539364009
SignEdge ES Suspended 30m...
SE3-EP-DB
4012539364542
SignEdge Pictogram 30m do...
SE3ESCGSB / SE3-EP-DB
4012539364009 / 401253936...
SignEdge ES Ceiling Suspe...
Black
Down/Blind
Pendant
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Aluminium
Black
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP20
IK03
I
-20 - 40
-
30
Mounting adapter : 49 / P...
Mounting adapter : 48 / P...
Mounting adapter : 320 / ...
-
-
-
-
-
2.5
CG-S | STAR | STAR+
50-60
No
No
17
7.5
4.3
1.5
SE3ESCGSB / SE3-EP-UB
SE3ESCGSB / SE3-EP-UB
SignEdge ES 30m - Exit si...
SE3ESCGSB
4012539364009
SignEdge ES Suspended 30m...
SE3-EP-UB
4012539364559
SignEdge Pictogram 30m up...
SE3ESCGSB / SE3-EP-UB
4012539364009 / 401253936...
SignEdge ES Ceiling Suspe...
Black
Up/Blind
Pendant
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Aluminium
Black
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP20
IK03
I
-20 - 40
-
30
Mounting adapter : 49 / P...
Mounting adapter : 48 / P...
Mounting adapter : 320 / ...
-
-
-
-
-
2.5
CG-S | STAR | STAR+
50-60
No
No
17
7.5
4.3
1.5
SE3ESCGSB / SE3-EP-RB
SE3ESCGSB / SE3-EP-RB
SignEdge ES 30m - Exit si...
SE3ESCGSB
4012539364009
SignEdge ES Suspended 30m...
SE3-EP-RB
4012539364573
SignEdge Pictogram 30m ri...
SE3ESCGSB / SE3-EP-RB
4012539364009 / 401253936...
SignEdge ES Ceiling Suspe...
Black
Right/Blind
Pendant
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Aluminium
Black
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP20
IK03
I
-20 - 40
-
30
Mounting adapter : 49 / P...
Mounting adapter : 48 / P...
Mounting adapter : 320 / ...
-
-
-
-
-
2.5
CG-S | STAR | STAR+
50-60
No
No
17
7.5
4.3
1.5
SE3ESCGSB / SE3-EP-LB
SE3ESCGSB / SE3-EP-LB
SignEdge ES 30m - Exit si...
SE3ESCGSB
4012539364009
SignEdge ES Suspended 30m...
SE3-EP-LB
4012539364566
SignEdge Pictogram 30m le...
SE3ESCGSB / SE3-EP-LB
4012539364009 / 401253936...
SignEdge ES Ceiling Suspe...
Black
Left/Blind
Pendant
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Aluminium
Black
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP20
IK03
I
-20 - 40
-
30
Mounting adapter : 49 / P...
Mounting adapter : 48 / P...
Mounting adapter : 320 / ...
-
-
-
-
-
2.5
CG-S | STAR | STAR+
50-60
No
No
17
7.5
4.3
1.5
SE3ESCGSB / SE3-EP-LR
SE3ESCGSB / SE3-EP-LR
SignEdge ES 30m - Exit si...
SE3ESCGSB
4012539364009
SignEdge ES Suspended 30m...
SE3-EP-LR
4012539364580
SignEdge Pictogram 30m le...
SE3ESCGSB / SE3-EP-LR
4012539364009 / 401253936...
SignEdge ES Ceiling Suspe...
Black
Left/Right
Pendant
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Aluminium
Black
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP20
IK03
I
-20 - 40
-
30
Mounting adapter : 49 / P...
Mounting adapter : 48 / P...
Mounting adapter : 320 / ...
-
-
-
-
-
2.5
CG-S | STAR | STAR+
50-60
No
No
17
7.5
4.3
1.5
SE3ESCGSB / SE3-EP-DD
SE3ESCGSB / SE3-EP-DD
SignEdge ES 30m - Exit si...
SE3ESCGSB
4012539364009
SignEdge ES Suspended 30m...
SE3-EP-DD
4012539367673
SignEdge Pictogram 30m do...
SE3ESCGSB / SE3-EP-DD
4012539364009 / 401253936...
SignEdge ES Ceiling Suspe...
Black
Down/Down
Pendant
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Aluminium
Black
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP20
IK03
I
-20 - 40
-
30
Mounting adapter : 49 / P...
Mounting adapter : 48 / P...
Mounting adapter : 320 / ...
-
-
-
-
-
2.5
CG-S | STAR | STAR+
50-60
No
No
17
7.5
4.3
1.5
SE3ESCGSB / SE3-EP-UU
SE3ESCGSB / SE3-EP-UU
SignEdge ES 30m - Exit si...
SE3ESCGSB
4012539364009
SignEdge ES Suspended 30m...
SE3-EP-UU
4012539364597
SignEdge Pictogram 30m up...
SE3ESCGSB / SE3-EP-UU
4012539364009 / 401253936...
SignEdge ES Ceiling Suspe...
Black
Up/Up
Pendant
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Aluminium
Black
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP20
IK03
I
-20 - 40
-
30
Mounting adapter : 49 / P...
Mounting adapter : 48 / P...
Mounting adapter : 320 / ...
-
-
-
-
-
2.5
CG-S | STAR | STAR+
50-60
No
No
17
7.5
4.3
1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表