카탈로그: Stuewe
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stuewe
Shrink Disc Type HSD Series 20 - STUEWE-Shrink Disc Type HSD Series 20
Stuewe
Shrink Disc Type HSD
Powered by
CAD모델 선택
{stuewe/ss_typ_hsd/hsd_br20.prj},{NB=Schrumpfscheiben HSD-103-20x103-(93,1,Durchmesser (DW),0,360,360)},{TYP=HSD-103-20},{SP=1},{BER=Durchmesser (DW)},{D=103},{DW=93},{MA=29},{B=M8},{NDR=8.000},{P=1.250},{D2=145},{L=18.0},{H1=31},{A=124},{D1=107.0},{E=3.5},{ANZ=10.000},{FASEL=1.000},{FASEW=30.000},{H=22.0},{DI=0.0},{REN=360.0},{REW=360.0},{CNSMASSEXACT=1.5},{INFO=Info PDF},{SD=8.000},{SDW=11.630},{SR=0.400},{SA=3.750},{SC=0.600},{SK=5.500},{SBPL=2.000},{SDPL1=16.000},{SDPL2=8.200},{ASCH=10},{AADB=0},{VERS=2},{ALFA=36.000},{SSW=13.000},{BETA=0.000},{DWMIN=93.000},{DWMAX=97.000},{MTMIN=2.130},{MTMAX=2.500},{PAXMIN=46.000},{PAXMAX=52.000},{REIBWN=0.150},{EN=210000.0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ORDERCODE
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
BER
Calculation
ⁿ/ₐ
D
Diameter
[mm]
MT
Max. Transmittable torque of a shrink disc at Pax = 0
[KNm]
PAX
Max. Transmittable axial force of a shrink disc at Mt = 0
[KN]
MA
Max. tightening torque of the tightening bolts
[Nm]
B
Screw size
ⁿ/ₐ
D2
Diameter
[mm]
L
Length
[mm]
H1
Length
[mm]
A
Diameter
[mm]
D1
Diameter
[mm]
E
Length
[mm]
CNSMASSEXACT
Weight
[kg]
Shrink Disc Type HSD-24-2...
HSD-24-20 x 20 x 24
HSD-24-20
Diameter (DW)
24
0.15
15
12
M6
50
11.5
17
38
25.5
1.5
0.2
Shrink Disc Type HSD-29-2...
HSD-29-20 x 25 x 29
HSD-29-20
Diameter (DW)
29
0.22
18
12
M6
58
12.5
18
44
32.0
1.5
0.2
Shrink Disc Type HSD-35-2...
HSD-35-20 x 29 x 34
HSD-35-20
Diameter (DW)
34
0.22
15
12
M6
64
12.5
18
52
39.0
1.5
0.2
Shrink Disc Type HSD-35-2...
HSD-35-20 x 29 x 35
HSD-35-20
Diameter (DW)
35
0.22
15
12
M6
64
12.5
18
52
39.0
1.5
0.2
Shrink Disc Type HSD-40-2...
HSD-40-20 x 34 x 38
HSD-40-20
Diameter (DW)
38
0.28
16
12
M6
69
12.2
18
55
43.0
1.8
0.3
Shrink Disc Type HSD-40-2...
HSD-40-20 x 34 x 40
HSD-40-20
Diameter (DW)
40
0.28
16
12
M6
69
12.2
18
55
43.0
1.8
0.3
Shrink Disc Type HSD-46-2...
HSD-46-20 x 38 x 46
HSD-46-20
Diameter (DW)
46
0.41
22
12
M6
80
13.0
23
62
49.0
2.5
0.4
Shrink Disc Type HSD-46-2...
HSD-46-20 x 38 x 47
HSD-46-20
Diameter (DW)
47
0.41
22
12
M6
80
13.0
23
62
49.0
2.5
0.4
Shrink Disc Type HSD-51-2...
HSD-51-20 x 44 x 51
HSD-51-20
Diameter (DW)
51
0.55
25
12
M6
86
13.0
23
67
54.0
2.5
0.5
Shrink Disc Type HSD-56-2...
HSD-56-20 x 48 x 55
HSD-56-20
Diameter (DW)
55
0.57
24
12
M6
90
13.0
23
72
59.0
2.5
0.5
Shrink Disc Type HSD-56-2...
HSD-56-20 x 48 x 56
HSD-56-20
Diameter (DW)
56
0.57
24
12
M6
90
13.0
23
72
59.0
2.5
0.5
Shrink Disc Type HSD-56-2...
HSD-56-20 x 48 x 57
HSD-56-20
Diameter (DW)
57
0.57
24
12
M6
90
13.0
23
72
59.0
2.5
0.5
Shrink Disc Type HSD-61-2...
HSD-61-20 x 53 x 61
HSD-61-20
Diameter (DW)
61
0.68
26
12
M6
96
13.0
24
76
64.0
3.0
0.6
Shrink Disc Type HSD-66-2...
HSD-66-20 x 58 x 65
HSD-66-20
Diameter (DW)
65
0.74
26
12
M6
100
13.0
24
82
69.0
3.0
0.6
Shrink Disc Type HSD-66-2...
HSD-66-20 x 58 x 66
HSD-66-20
Diameter (DW)
66
0.74
26
12
M6
100
13.0
24
82
69.0
3.0
0.6
Shrink Disc Type HSD-73-2...
HSD-73-20 x 63 x 70
HSD-73-20
Diameter (DW)
70
0.94
30
29
M8
115
18.0
30
94
77.0
3.0
1.2
Shrink Disc Type HSD-73-2...
HSD-73-20 x 63 x 72
HSD-73-20
Diameter (DW)
72
0.94
30
29
M8
115
18.0
30
94
77.0
3.0
1.2
Shrink Disc Type HSD-73-2...
HSD-73-20 x 63 x 73
HSD-73-20
Diameter (DW)
73
0.94
30
29
M8
115
18.0
30
94
77.0
3.0
1.2
Shrink Disc Type HSD-78-2...
HSD-78-20 x 68 x 76
HSD-78-20
Diameter (DW)
76
1.21
36
29
M8
120
18.0
30
100
82.0
3.0
1.2
Shrink Disc Type HSD-78-2...
HSD-78-20 x 68 x 78
HSD-78-20
Diameter (DW)
78
1.21
36
29
M8
120
18.0
30
100
82.0
3.0
1.2
Shrink Disc Type HSD-83-2...
HSD-83-20 x 73 x 81
HSD-83-20
Diameter (DW)
81
1.24
34
29
M8
125
18.0
30
104
87.0
3.0
1.3
Shrink Disc Type HSD-83-2...
HSD-83-20 x 73 x 83
HSD-83-20
Diameter (DW)
83
1.24
34
29
M8
125
18.0
30
104
87.0
3.0
1.3
Shrink Disc Type HSD-88-2...
HSD-88-20 x 78 x 86
HSD-88-20
Diameter (DW)
86
1.47
38
29
M8
130
18.0
30
110
92.0
3.0
1.4
Shrink Disc Type HSD-88-2...
HSD-88-20 x 78 x 88
HSD-88-20
Diameter (DW)
88
1.47
38
29
M8
130
18.0
30
110
92.0
3.0
1.4
Shrink Disc Type HSD-93-2...
HSD-93-20 x 83 x 93
HSD-93-20
Diameter (DW)
93
1.63
39
29
M8
135
18.0
31
114
97.0
3.0
1.4
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Shrink Disc Type HSD series 22 - STUEWE shrink discs HSD series 22
Stuewe
22.03.2024
Flange Coupling FKHA - STUEWE-Flange Coupling FKHA
Stuewe
22.03.2024
ID Adapter
KANA (Katayama Chain)
27.06.2023
KCM Double Pitch Roller Chain
KANA (Katayama Chain)
05.07.2023
EP Sprocket
KANA (Katayama Chain)
27.06.2023
KPL 300
KANA (Katayama Chain)
27.06.2023
Tight Master
KANA (Katayama Chain)
27.06.2023
K-Standard Pinion Gear module 3
KANA (Katayama Chain)
07.07.2023
K-Standard Pinion Gear module 1
KANA (Katayama Chain)
20.12.2023
Idler Pin
KANA (Katayama Chain)
27.06.2023
R Sprocket for conveyor
KANA (Katayama Chain)
27.06.2023
KCM Hollow Pin Chain
KANA (Katayama Chain)
05.07.2023
KCM Rastop Chain
KANA (Katayama Chain)
05.07.2023
Shrink disks HSD series 21 - STUEWE shrink discs HSD series 21
Stuewe
22.03.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성