SHK01 11 - Guide shaft ???¡ì?¡ì one end step external thread type
Yiheda 3D Electronic Gallery
yhd_fa
A1-Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a1/shk01_11.prj},{NB=SHK06-D16-L20-E10-B4-P7-M6},{CODE=SHK06},{TYPE=ydtjwlw},{ACC=Ordinary Level},{COM=g6},{MAT=SUS440C},{HEA=0.6,HRC54},{SUR=-},{D=16},{DTOL=-0.006/-0.017},{L=20},{LPOOL=[20:1200/$LMIN.]},{E4POOL=[$E3POOL.:$E2POOL./1]},{E=10},{B=4},{P=7},{M=6},{MPOOL=6,8,10,12},{C=0.5},{PPOOL=($M.:$D./1)},{ZZLC=0},{ZZMCMD=0},{MC=0},{MD=0},{ZZEC=0},{EC=0},{K=0},{ZZSC=0},{SC=0},{ZZJD=0},{JD=0},{J=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
ACC
Accuracy level
ⁿ/ₐ
COM
D Tolerance level
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HEA
Heat treatment
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
R
[mm]
C
[mm]
SHK01-D8-L20-E10-B4-P7-M6
SHK01
One end step external thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
8
-0.005/-0.014
0.3
0.5
SHK01-D10-L20-E10-B4-P7-M...
SHK01
One end step external thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
10
-0.005/-0.014
0.3
0.5
SHK01-D12-L20-E10-B4-P7-M...
SHK01
One end step external thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
12
-0.006/-0.017
0.3
0.5
SHK01-D13-L20-E10-B4-P7-M...
SHK01
One end step external thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
13
-0.006/-0.017
0.3
0.5
SHK01-D15-L20-E10-B4-P7-M...
SHK01
One end step external thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
15
-0.006/-0.017
0.3
0.5
SHK01-D16-L20-E10-B4-P7-M...
SHK01
One end step external thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
16
-0.006/-0.017
0.3
0.5
SHK01-D18-L20-E10-B4-P7-M...
SHK01
One end step external thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
18
-0.006/-0.017
0.3
0.5
SHK01-D20-L20-E10-B4-P7-M...
SHK01
One end step external thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
20
-0.007/-0.020
0.3
1.0
SHK01-D25-L20-E10-B6-P9-M...
SHK01
One end step external thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
25
-0.007/-0.020
0.3
1.0
SHK01-D30-L20-E10-B6-P9-M...
SHK01
One end step external thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
30
-0.007/-0.020
0.3
1.0
SHK01-D35-L20-E20-B6-P11-...
SHK01
One end step external thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
35
-0.009/-0.025
0.5
1.0
SHK01-D40-L20-E20-B8-P13-...
SHK01
One end step external thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
40
-0.009/-0.025
0.5
1.0
SHK01-D50-L20-E20-B8-P17-...
SHK01
One end step external thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
50
-0.009/-0.025
0.5
1.0
SHK02-D8-L20-E10-B4-P7-M6
SHK02
One end step external thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
3-5
8
-0.005/-0.014
0.3
0.5
SHK02-D10-L20-E10-B4-P7-M...
SHK02
One end step external thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
3-5
10
-0.005/-0.014
0.3
0.5
SHK02-D12-L20-E10-B4-P7-M...
SHK02
One end step external thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
3-5
12
-0.006/-0.017
0.3
0.5
SHK02-D13-L20-E10-B4-P7-M...
SHK02
One end step external thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
3-5
13
-0.006/-0.017
0.3
0.5
SHK02-D15-L20-E10-B4-P7-M...
SHK02
One end step external thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
3-5
15
-0.006/-0.017
0.3
0.5
SHK02-D16-L20-E10-B4-P7-M...
SHK02
One end step external thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
3-5
16
-0.006/-0.017
0.3
0.5
SHK02-D18-L20-E10-B4-P7-M...
SHK02
One end step external thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
3-5
18
-0.006/-0.017
0.3
0.5
SHK02-D20-L20-E10-B4-P7-M...
SHK02
One end step external thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
3-5
20
-0.007/-0.020
0.3
1.0
SHK02-D25-L20-E10-B6-P9-M...
SHK02
One end step external thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
3-5
25
-0.007/-0.020
0.3
1.0
SHK02-D30-L20-E10-B6-P9-M...
SHK02
One end step external thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
3-5
30
-0.007/-0.020
0.3
1.0
SHK02-D35-L20-E20-B6-P11-...
SHK02
One end step external thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
3-5
35
-0.009/-0.025
0.5
1.0
SHK02-D40-L20-E20-B8-P13-...
SHK02
One end step external thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
3-5
40
-0.009/-0.025
0.5
1.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성