您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
SH Ø 35 - Heavy load
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
METRIC SPRINGS TO JIS B5012
SERIES SH
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_metriche_jis_b5012/sh/sh_35.prj},{NB=SH35-070(0)},{CODE=SH35-070},{DO=35.0},{DI=17.5},{LO=70},{RG=214.1},{SX=0.0},{S1=13.4},{F1=2870},{S2=15.1},{F2=3240},{SN=16.8},{FN=3600},{SB=19.6},{FB=4197},{MAT=Cr-Si},{BXH=8,50 x 5,50},{DE=34.7},{B=8.500},{H=5.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
-
ⁿ/ₐ
DO
Hole diameter
ⁿ/ₐ
DI
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
PX
Use % of SN
[%]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
H
[mm]
SH35-040
SH35-040
35.0
17.5
40
374.7
0.000
0.000
40.000
7.7
2870
8.6
3240
9.6
3600
11.2
8,50 x 5,50
5.500
SH35-045
SH35-045
35.0
17.5
45
333.1
0.000
0.000
45.000
8.6
2870
9.7
3240
10.8
3600
12.6
8,50 x 5,50
5.500
SH35-050
SH35-050
35.0
17.5
50
299.8
0.000
0.000
50.000
9.6
2870
10.8
3240
12.0
3600
14.0
8,50 x 5,50
5.500
SH35-055
SH35-055
35.0
17.5
55
272.6
0.000
0.000
55.000
10.6
2870
11.9
3240
13.2
3600
15.4
8,50 x 5,50
5.500
SH35-060
SH35-060
35.0
17.5
60
249.8
0.000
0.000
60.000
11.5
2870
13.0
3240
14.4
3600
16.8
8,50 x 5,50
5.500
SH35-065
SH35-065
35.0
17.5
65
230.7
0.000
0.000
65.000
12.5
2870
14.0
3240
15.6
3600
18.2
8,50 x 5,50
5.500
SH35-070
SH35-070
35.0
17.5
70
214.1
0.000
0.000
70.000
13.4
2870
15.1
3240
16.8
3600
19.6
8,50 x 5,50
5.500
SH35-075
SH35-075
35.0
17.5
75
199.9
0.000
0.000
75.000
14.4
2870
16.2
3240
18.0
3600
21.0
8,50 x 5,50
5.500
SH35-080
SH35-080
35.0
17.5
80
187.3
0.000
0.000
80.000
15.4
2870
17.3
3240
19.2
3600
22.4
8,50 x 5,50
5.500
SH35-090
SH35-090
35.0
17.5
90
166.6
0.000
0.000
90.000
17.3
2870
19.4
3240
21.6
3600
25.2
8,50 x 5,50
5.500
SH35-100
SH35-100
35.0
17.5
100
149.9
0.000
0.000
100.000
19.2
2870
21.6
3240
24.0
3600
28.0
8,50 x 5,50
5.500
SH35-125
SH35-125
35.0
17.5
125
119.9
0.000
0.000
125.000
24.0
2870
27.0
3240
30.0
3600
35.0
8,50 x 5,50
5.500
SH35-150
SH35-150
35.0
17.5
150
99.9
0.000
0.000
150.000
28.8
2870
32.4
3240
36.0
3600
42.0
8,50 x 5,50
5.500
SH35-175
SH35-175
35.0
17.5
175
85.6
0.000
0.000
175.000
33.6
2870
37.8
3240
42.0
3600
49.0
8,50 x 5,50
5.500
SH35-200
SH35-200
35.0
17.5
200
74.9
0.000
0.000
200.000
38.4
2870
43.2
3240
48.0
3600
56.0
8,50 x 5,50
5.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表