Set Screw Intermediate Duty Wide Slot Take Up Inch - VSC Intermediate Duty Wide Slot Take-Up Bearings
Baldor Reliance
Dodge
Bearings
VSC Bearings
Take Up Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/vsc/take_up_bearings/tkp_ws_vsc_asmtab.prj},{NB=125555},{RS=207},{SS=1-1/4},{SS1=1.250000},{PN=125555},{DESCRIPTION=WSTU-VSC-104},{WEIGHT=3.8},{BOD=2.834600},{A=1.71},{A1=1.710000},{B=4.87},{B1=4.870000},{C=0.531},{C1=0.531000},{D=2.50},{D1=2.500000},{E=3.06},{E1=3.060000},{F=3/4},{F1=0.750000},{G=0.50},{G1=0.500000},{H=0.63},{H1=0.630000},{J=2.50},{J1=2.500000},{K=1.44},{K1=1.440},{L=1.84},{L1=1.840000},{M=3.480/3.510},{M1=3.510000},{N=4.13},{N1=4.130000},{R=0.67},{R1=0.670000},{S=1.04},{S1=1.040000},{T=1.63},{T1=1.630000},{CS=3065},{CD=5759},{BN=9},{BD=7/16},{IC=6-13},{SES=5/16-24},{TS=126-156},{MH=C.I.},{MIR=4118},{MOR=52100},{MR=NYLON 6-6},{MB=52100},{SM=±2},{PPATH=tkp_ws_vsc_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
RS
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
R
[Inch]
S
[Inch]
T
[Inch]
125549
204
3/4
125549
WSTU-VSC-012
1.9
1.23
3.69
0.531
2.00
2.38
5/8
0.38
0.63
2.00
1.25
1.12
2.985/3.015
3.63
0.50
0.73
1.38
125550
205
7/8
125550
WSTU-VSC-014
2.2
1.34
3.81
0.531
2.00
2.44
5/8
0.38
0.63
2.00
1.31
1.32
2.985/3.015
3.63
0.56
0.78
1.38
125551
205
15/16
125551
WSTU-VSC-015
2.1
1.34
3.81
0.531
2.00
2.44
5/8
0.38
0.63
2.00
1.31
1.32
2.985/3.015
3.63
0.56
0.78
1.38
125552
205
1
125552
WSTU-VSC-100
2.0
1.34
3.81
0.531
2.00
2.44
5/8
0.38
0.63
2.00
1.31
1.32
2.985/3.015
3.63
0.56
0.78
1.38
125553
206
1-1/8
125553
WSTU-VSC-102
3.0
1.52
4.38
0.531
2.25
2.75
3/4
0.38
0.63
2.19
1.44
1.57
3.480/3.510
4.13
0.58
0.94
1.63
125554
206
1-3/16
125554
WSTU-VSC-103
2.9
1.52
4.38
0.531
2.25
2.75
3/4
0.38
0.63
2.19
1.44
1.57
3.480/3.510
4.13
0.58
0.94
1.63
125556
206
1-1/4
125556
WSTU-VSC-104S
2.8
1.52
4.38
0.531
2.25
2.75
3/4
0.38
0.63
2.19
1.44
1.57
3.480/3.510
4.13
0.58
0.94
1.63
125555
207
1-1/4
125555
WSTU-VSC-104
3.8
1.71
4.87
0.531
2.50
3.06
3/4
0.50
0.63
2.50
1.44
1.84
3.480/3.510
4.13
0.67
1.04
1.63
125557
207
1-3/8
125557
WSTU-VSC-106
3.6
1.71
4.87
0.531
2.50
3.06
3/4
0.50
0.63
2.50
1.44
1.84
3.480/3.510
4.13
0.67
1.04
1.63
125558
207
1-7/16
125558
WSTU-VSC-107
3.5
1.71
4.87
0.531
2.50
3.06
3/4
0.50
0.63
2.50
1.44
1.84
3.480/3.510
4.13
0.67
1.04
1.63
125559
208
1-1/2
125559
WSTU-VSC-108
6.1
1.94
5.69
0.688
3.25
3.50
1
0.63
0.75
3.25
1.94
2.05
3.985/4.015
4.50
0.75
1.19
1.94
125560
209
1-11/16
125560
WSTU-VSC-111
6.0
1.94
5.63
0.688
3.25
3.44
1
0.63
0.75
3.25
1.94
2.22
3.985/4.015
4.75
0.75
1.19
1.94
125561
209
1-3/4
125561
WSTU-VSC-112
5.9
1.94
5.63
0.688
3.25
3.44
1
0.63
0.75
3.25
1.94
2.22
3.985/4.015
4.75
0.75
1.19
1.94
125562
210
1-15/16
125562
WSTU-VSC-115
6.4
1.94
5.82
0.688
3.38
3.56
1
0.63
0.75
3.25
1.94
2.43
3.985/4.015
4.75
0.75
1.19
1.94
125563
210
2
125563
WSTU-VSC-200
6.2
1.94
5.82
0.688
3.38
3.56
1
0.63
0.75
3.25
1.94
2.43
3.985/4.015
4.75
0.75
1.19
1.94
125564
211
2
125564
WSTU-VSC-200L
10.1
2.22
6.69
1.063
3.75
4.19
1-1/4
0.75
1.00
4.00
2.50
2.71
5.110/5.140
5.88
0.87
1.35
2.50
125565
211
2-3/16
125565
WSTU-VSC-203
10.0
2.22
6.69
1.063
3.75
4.19
1-1/4
0.75
1.00
4.00
2.50
2.71
5.110/5.140
5.88
0.87
1.35
2.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表