Series PK | Industrial Handles - Tray / collapsible / machine handles for industrial equipment: aluminum, plastic / polyamide
Rohde
Handles
Collapsible tray handles
Powered by
CAD模型選擇
{rohde/industriegriffe/06_schalenklappgriffe/rohde_pk.prj},{NB=ROHDE PK-73.B167.S1 (1)},{BEST=PK-73.B167.S1},{BM=Infotext},{L=167},{TYP=B},{SC=schwarz/ black},{FARBE=naturfarben/ natural coloured},{MONTAGE=174x73},{GRIFFPOS=1},{FB=1},{NN1=Serie PK | Industriegriffe},{NT1=Schalengriffe / Klappgriffe / Maschinengriffe für Industrieanlagen: Aluminium, Kunststoff},{SYN=Griffe, Griff, Schalengriff, Klappgriff, Schalenklappgriffe, Schalenklappgriff, Maschinengriff, Maschine, Geräte, Gerät, Industrie, Anlagen},{SYNEN=Bow, handle, handles, tubular handles, Shell folding handles, machines, machine, device, devices, industry, industries, industrial, plants}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BEST
Order no.
ⁿ/ₐ
L
Total length
[mm]
TYP
Type
ⁿ/ₐ
SC
Shank colour
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
MONTAGE
Mounting cutout
ⁿ/ₐ
FB
[mm]
ROHDE PK-73.A100.N1 (1)
PK-73.A100.N1
100
A
natur/ natural
natural colour
107x73
1
ROHDE PK-73.A100.S1 (1)
PK-73.A100.S1
100
A
schwarz/ black
natural colour
107x73
1
ROHDE PK-73.B100.N1 (1)
PK-73.B100.N1
100
B
natur/ natural
natural colour
107x73
1
ROHDE PK-73.B100.S1 (1)
PK-73.B100.S1
100
B
schwarz/ black
natural colour
107x73
1
ROHDE PK-73.A118.N1 (1)
PK-73.A118.N1
118
A
natur/ natural
natural colour
125x73
1
ROHDE PK-73.A118.S1 (1)
PK-73.A118.S1
118
A
schwarz/ black
natural colour
125x73
1
ROHDE PK-73.B118.N1 (1)
PK-73.B118.N1
118
B
natur/ natural
natural colour
125x73
1
ROHDE PK-73.B118.S1 (1)
PK-73.B118.S1
118
B
schwarz/ black
natural colour
125x73
1
ROHDE PK-73.A167.N1 (1)
PK-73.A167.N1
167
A
natur/ natural
natural colour
174x73
1
ROHDE PK-73.A167.S1 (1)
PK-73.A167.S1
167
A
schwarz/ black
natural colour
174x73
1
ROHDE PK-73.B167.N1 (1)
PK-73.B167.N1
167
B
natur/ natural
natural colour
174x73
1
ROHDE PK-73.B167.S1 (1)
PK-73.B167.S1
167
B
schwarz/ black
natural colour
174x73
1
ROHDE PK-73.A100.N4 (1)
PK-73.A100.N4
100
A
natur/ natural
black
107x73
2
ROHDE PK-73.A100.S4 (1)
PK-73.A100.S4
100
A
schwarz/ black
black
107x73
2
ROHDE PK-73.B100.N4 (1)
PK-73.B100.N4
100
B
natur/ natural
black
107x73
2
ROHDE PK-73.B100.S4 (1)
PK-73.B100.S4
100
B
schwarz/ black
black
107x73
2
ROHDE PK-73.A118.N4 (1)
PK-73.A118.N4
118
A
natur/ natural
black
125x73
2
ROHDE PK-73.A118.S4 (1)
PK-73.A118.S4
118
A
schwarz/ black
black
125x73
2
ROHDE PK-73.B118.N4 (1)
PK-73.B118.N4
118
B
natur/ natural
black
125x73
2
ROHDE PK-73.B118.S4 (1)
PK-73.B118.S4
118
B
schwarz/ black
black
125x73
2
ROHDE PK-73.A167.N4 (1)
PK-73.A167.N4
167
A
natur/ natural
black
174x73
2
ROHDE PK-73.A167.S4 (1)
PK-73.A167.S4
167
A
schwarz/ black
black
174x73
2
ROHDE PK-73.B167.N4 (1)
PK-73.B167.N4
167
B
natur/ natural
black
174x73
2
ROHDE PK-73.B167.S4 (1)
PK-73.B167.S4
167
B
schwarz/ black
black
174x73
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表