目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
Series ICM - Single-acting, extended without pressure, Piston rod: external thread
Aventics
Pneumatic cylinders and electric actuators
Mini cylinder
Series ICM
Single-acting, extended without pressure, Piston rod: external thread
Powered by
CAD模型選擇
{aventics/piston_rod_cylinder/mini_cylinder/series_icm/sa_extended_piston_rod_external_thread/sa_extended_piston_rod_external_thread_asmtab.prj},{NB=13262160200},{IDNR=},{CNSORDERNO=1326216020},{D=16},{STROKE=25},{POS=0},{AM=16},{BE=M16x1.5},{NDM=16},{P=1.50},{BF=20},{CD=6},{DD=12.0},{E=14},{EE=M5},{NDM1=5.000},{EW=12},{FV=24.0},{KK=M6},{NDM2=6},{P1=1.00},{KV=24},{KW=7},{L=12.0},{MM=6},{MR=7.5},{N=5},{NL=6.0},{NV=4},{OF=10},{WF=47},{XC=108},{WG=0.08},{PPATH=sa_extended_piston_rod_external_thread_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D
Piston Ø
[mm]
STROKE
Stroke
[mm]
AM
Length
[mm]
BE
Thread
ⁿ/ₐ
BF
Length
[mm]
CD
Diameter
[mm]
DD
Length
[mm]
E
Length
[mm]
EE
Thread
ⁿ/ₐ
EW
Length
[mm]
FV
Width across flats
[mm]
KK
Thread
ⁿ/ₐ
KV
Width across flats
[mm]
KW
Length
[mm]
L
Length
[mm]
MM
Diameter
[mm]
N
Length
[mm]
NL
Length
[mm]
NV
Width across flats
[mm]
OF
Length
[mm]
WF
Length
[mm]
XC
Length
[mm]
WG
Weight
[kg]
13262160200
1326216020
16
25
16
M16x1.5
20
6
12.0
14
M5
12
24.0
M6
24
7
12.0
6
5
6.0
4
10
47
108
0.08
13262200200
1326220020
20
25
20
M22x1.5
22
8
15.0
18
G1/8
16
30.0
M8
30
8
17.0
8
8
7.0
6
10
49
123
0.14
13262250200
1326225020
25
25
27
M22x1.5
22
8
17.5
18
G1/8
16
34.5
M10x1.25
30
8
16.5
10
8
6.5
8
10
53
132
0.18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表