目錄: EGE-Elektronik
Created: 05.03.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following languages are included:
german, english
English as original or default language
ERP Mappings for PARTupdate available
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 10.1
EGE-Elektronik
Serie IGMP S - Inductive sensors
EGE-Elektronik
Inductive sensors
Powered by
CAD模型選擇
{ege_elektronik/p3_inductive_sensors/igmp_s_asmtab.prj},{NB=P31337 IGMP 030 S80},{ERFW=},{ERFO=},{OUTP1=},{L=MIN},{MONT=},{G=},{BESTNR=P31337},{TYP=IGMP 030 S80},{PRA=1},{V=1},{V2=M30x1.5},{V3=},{SUPPV=MIN},{SUPPVT=},{STRAUF=MIN},{STRSCH=},{UMGT=},{MEDT=},{TEMPG=MIN},{BZT=MIN},{BZMM=},{RZT=MIN},{RMM=},{DFB=MIN},{DFP=MIN},{SENWD=MIN},{SENWA=},{GEHWD=},{GEHWA=},{ANZS=},{SCHUTZ=},{AN=},{ZUBLU1=},{ZUB1=},{ZUB2=},{ZUB3=},{REF1=},{WWW=},{PPATH=assemblies/igmp_s_asmtpl.prj},{EGEPS=IGMP80},{EGEPS2=Polarsensoren 80° C},{GB=M30x1,5},{NSAW=3},{NSAE=mm},{EBNB=nichtbündig},{UGTEMMINW=80},{UGTEMMINE=°C},{UGTEMMAXE=°C},{UGTEMMAXW=50},{SAEN60529=IP 68},{GWK=PTFE},{GWG=Edelstahl 1.4571},{GW=PTFE / Edelstahl 1.4571},{ELAN=2 m FEPKabel 3x0,75 mm², geschirmt}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
ID-No.
ⁿ/ₐ
TYP
Typ
ⁿ/ₐ
EGEPS
EGE-Serie
ⁿ/ₐ
EGEPS2
EGE-Serie_2
ⁿ/ₐ
NSAW
Nennschaltabstand_Wert
ⁿ/ₐ
NSAE
Nennschaltabstand_Einheit
ⁿ/ₐ
EBNB
Einbau nichtbündig
ⁿ/ₐ
UGTEMMINW
Umgebungstemperatur_Min_Wert
ⁿ/ₐ
UGTEMMINE
Umgebungstemperatur_Min_Einheit
ⁿ/ₐ
UGTEMMAXE
Umgebungstemperatur_Max_Einheit
ⁿ/ₐ
UGTEMMAXW
Umgebungstemperatur_Max_Wert
ⁿ/ₐ
SAEN60529
Schutzart EN 60529
ⁿ/ₐ
P31337 IGMP 030 S80
P31337
IGMP 030 S80
IGMP80
Polarsensoren 80° C
3
mm
nichtbündig
80
°C
°C
50
IP 68
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表