피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English
SER01 37 - Guide shaft ???¡ì?¡ì External thread at both ends ???¡ì?¡ì With wrench groove type
Yiheda 3D Electronic Gallery
yhd_fa
A1-Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a1/ser01_37.prj},{NB=SER31-D15-L20-E2-F2-A0-B0-P5-Q5-S0},{CODE=SER31},{TYPE=The outer ends of the thread with Wrench},{ACC=Precision Level},{COM=g6},{MAT=SUJ2},{HEA=High frequency quenching, effective case depth is greater than or equal to 0.6 Quenching Hardness 56HRC-},{SUR=-},{D=15},{DTOL=-0.006/-0.017},{L=20},{LPOOL=[20:350/$LMIN.]},{E=2},{F=2},{A=0},{B=0},{P=5},{Q=5},{S=0},{W=13},{V=10},{R=0.3},{C=0.2},{SPOOL=[0:$S1POOL./1]},{FPOOL=[2:$F1POOL./1]},{EPOOL=[2:$E1POOL./1]},{PQPOOL=5,6,8,10,12},{ZZLC=0},{ZZPCPD=0},{PC=0},{PD=0},{ZZQCQD=0},{QC=0},{QD=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
ACC
Accuracy level
ⁿ/ₐ
COM
D Tolerance level
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HEA
Heat treatment
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D Tolerance value
ⁿ/ₐ
W
[mm]
V
[mm]
R
[mm]
C
[mm]
SER01-D6-L20-E2-F2-A0-B0-...
SER01
External thread at both e...
Ordinary level
g6
SUJ2
High frequency quenching,...
-
6
-0.004/-0.012
5
8
0.1
0.2
SER01-D8-L20-E2-F2-A0-B0-...
SER01
External thread at both e...
Ordinary level
g6
SUJ2
High frequency quenching,...
-
8
-0.005/-0.014
7
8
0.3
0.5
SER01-D10-L20-E2-F2-A0-B0...
SER01
External thread at both e...
Ordinary level
g6
SUJ2
High frequency quenching,...
-
10
-0.005/-0.014
8
8
0.3
0.5
SER01-D12-L20-E2-F2-A0-B0...
SER01
External thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
12
-0.006/-0.017
10
10
0.3
0.5
SER01-D13-L20-E2-F2-A0-B0...
SER01
External thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
13
-0.006/-0.017
11
10
0.1
0.2
SER01-D15-L20-E2-F2-A0-B0...
SER01
External thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
15
-0.006/-0.017
13
10
0.3
0.5
SER01-D16-L20-E2-F2-A0-B0...
SER01
External thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
16
-0.006/-0.017
14
10
0.3
0.5
SER01-D18-L20-E2-F2-A0-B0...
SER01
External thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
18
-0.006/-0.017
16
10
0.3
0.5
SER01-D20-L20-E2-F2-A0-B0...
SER01
External thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
20
-0.007/-0.020
17
10
0.3
1.0
SER01-D25-L20-E2-F2-A0-B0...
SER01
External thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
25
-0.007/-0.020
22
10
0.1
0.2
SER01-D30-L20-E2-F2-A0-B0...
SER01
External thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
30
-0.007/-0.020
27
15
0.3
1.0
SER01-D35-L20-E2-F2-A0-B0...
SER01
External thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
35
-0.009/-0.025
30
15
0.5
1.0
SER01-D40-L20-E2-F2-A0-B0...
SER01
External thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
40
-0.009/-0.025
36
20
0.5
1.0
SER01-D50-L20-E2-F2-A0-B0...
SER01
External thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
50
-0.009/-0.025
41
20
0.5
1.0
SER02-D6-L20-E2-F2-A0-B0-...
SER02
External thread at both e...
Ordinary level
g6
SUJ2
High frequency quenching,...
Hard chrome plating, coat...
6
-0.004/-0.012
5
8
0.1
0.2
SER02-D8-L20-E2-F2-A0-B0-...
SER02
External thread at both e...
Ordinary level
g6
SUJ2
High frequency quenching,...
Hard chrome plating, coat...
8
-0.005/-0.014
7
8
0.3
0.5
SER02-D10-L20-E2-F2-A0-B0...
SER02
External thread at both e...
Ordinary level
g6
SUJ2
High frequency quenching,...
Hard chrome plating, coat...
10
-0.005/-0.014
8
8
0.3
0.5
SER02-D12-L20-E2-F2-A0-B0...
SER02
External thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
12
-0.006/-0.017
10
10
0.3
0.5
SER02-D13-L20-E2-F2-A0-B0...
SER02
External thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
13
-0.006/-0.017
11
10
0.1
0.2
SER02-D15-L20-E2-F2-A0-B0...
SER02
External thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
15
-0.006/-0.017
13
10
0.3
0.5
SER02-D16-L20-E2-F2-A0-B0...
SER02
External thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
16
-0.006/-0.017
14
10
0.3
0.5
SER02-D18-L20-E2-F2-A0-B0...
SER02
External thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
18
-0.006/-0.017
16
10
0.3
0.5
SER02-D20-L20-E2-F2-A0-B0...
SER02
External thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
20
-0.007/-0.020
17
10
0.3
1.0
SER02-D25-L20-E2-F2-A0-B0...
SER02
External thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
25
-0.007/-0.020
22
10
0.1
0.2
SER02-D30-L20-E2-F2-A0-B0...
SER02
External thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
30
-0.007/-0.020
27
15
0.3
1.0
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SGF01_37 - Guide Shaft ¡¤ Male Thread At One End And Female Thread At The O...
Yiheda 3D Electronic Gallery
09.05.2024
SCK01_37 - Guide Shaft, Both Ends Internal Thread, With Wrench Groove Type
Yiheda 3D Electronic Gallery
09.05.2024
SEV01_37 - Guide Shaft, Male Thread On Both Ends, Wrench Groove With Underc...
Yiheda 3D Electronic Gallery
09.05.2024
OGX01_22 - Oil free bushing fixed seat assembly, built-in copper alloy slee...
Yiheda 3D Electronic Gallery
09.05.2024
LMG01_23 - Linear bearing with flange and double lining
Yiheda 3D Electronic Gallery
09.05.2024
SCJ01_57 - Guide Shaft, Both Ends Internal Thread, Standard Type
Yiheda 3D Electronic Gallery
09.05.2024
SEF01_37 - Guide Shaft, One End Male Thread, Wrench Groove Type
Yiheda 3D Electronic Gallery
09.05.2024
TBK01_65 - Hexagon Nut
Yiheda 3D Electronic Gallery
09.05.2024
SGE01_37 - Guide Shaft ¡¤ Male Thread At One End, Female Thread At The Othe...
Yiheda 3D Electronic Gallery
09.05.2024
E-LME02_23 - Economical Linear Bearing With Flange-Single Lining Type
Yiheda 3D Electronic Gallery
09.05.2024
30_40AVD21 - Mechanical fence 30/40 series accessories ¡¤ barbed wire
Yiheda 3D Electronic Gallery
09.05.2024
SCE01_37 - Guide Shaft, One End Internal Thread, With Wrench Groove Type
Yiheda 3D Electronic Gallery
09.05.2024
UAC01_37 - Metal washer · ordinary type / precision type · thickness select...
Yiheda 3D Electronic Gallery
09.05.2024
SET01_37 - Guide Shaft, Male Thread On Both Ends, With Undercut
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성