目錄: MinebeaMitsumi Inc.
Created: 03.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MinebeaMitsumi Inc.
Seal Type
MinebeaMitsumi Inc.
Precision Ball Bearing Products
Radial Flanged Ball Bearings
Metric (RF-/LF-)
Powered by
CAD模型選擇
{nmb/pbbp/radial_flanged_ball_bearings/rfbb_rflfs_m/rflf_seal_asmtab.prj},{NB=DDLF-1280DD},{IDNR=},{PN=DDLF-1280DD},{SHLD=D-seal},{FLANG=flanged},{SD=8.000},{D=12.000},{B=3.500},{SR=0.10},{BCZ=11},{DW=1.1906},{LI=9.10},{LO=11.24},{D1=13.600},{C1=0.80},{D2=0.0},{C2=0.00},{COR=249},{CR=506},{PCD=10.000},{U=11.191},{W=8.809},{Y=0.595},{Z=0.595},{AA=11.072},{AC=0.70},{AD=0.000},{AF=0.00},{AQ=0.20},{AH=11.44},{AI=9.30},{AJ=0.40},{PPATH=rflf_seal_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part Number
ⁿ/ₐ
SD
Bore Diameter
[mm]
D
Outside Diameter
[mm]
B
Lange
[mm]
SR
Fillet Radius min
[mm]
BCZ
Ball Complement
ⁿ/ₐ
DW
Ball Size
[mm]
LI
Reference Diameter (inside)
[mm]
LO
Reference Diameter (outside)
[mm]
D1
Flange Diameter
[mm]
C1
Flange Width
[mm]
COR
Static Load Rating
[N]
CR
Dynamic Load Rating
[N]
DDRF-1970DD
DDRF-1970DD
7.000
19.000
6.000
0.30
7
3.1750
9.55
16.24
22.000
1.50
912
2240
DDLF-1280DD
DDLF-1280DD
8.000
12.000
3.500
0.10
11
1.1906
9.10
11.24
13.600
0.80
249
506
LF-1480DD
LF-1480DD
8.000
14.000
4.000
0.15
10
1.5875
9.90
12.55
15.600
0.80
386
819
DDRF-1980DD
DDRF-1980DD
8.000
19.000
6.000
0.30
8
3.1750
10.60
16.68
22.000
1.50
1059
2463
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表