您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Dichtomatik - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dichtomatik - Freudenberg Sealing Technologies
SDS01 - Chevron seal
Dichtomatik - Freudenberg Sealing Technologies
Hydraulics
Chevron Seals
Powered by
CAD模型選擇
{dichtomatik/hydraulics/chevron_seals/sds01_asmtab.prj},{NB=SDS01 67188565 60 75 22.5 (0)},{ARTIKELNR=67188565},{DD=60.0},{D=75.0},{NUT=0},{L=22.5},{PPATH=sds01/sds01_asmtpl.prj},{VPE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
DD
d
[mm]
D
[mm]
L
L=H
[mm]
SDS01 67188442 12 22 18.5
67188442
12.0
22.0
18.5
SDS01 67190577 14 24 18.5
67190577
14.0
24.0
18.5
SDS01 67188129 18 28 18.5
67188129
18.0
28.0
18.5
SDS01 67188441 20 30 18.5
67188441
20.0
30.0
18.5
SDS01 67192725 20 32 22.5
67192725
20.0
32.0
22.5
SDS01 67188443 22 32 18.5
67188443
22.0
32.0
18.5
SDS01 67188128 22 34 22.5
67188128
22.0
34.0
22.5
SDS01 67188032 25 37 22.5
67188032
25.0
37.0
22.5
SDS01 67188439 25 40 22.5
67188439
25.0
40.0
22.5
SDS01 67189850 28 40 22.5
67189850
28.0
40.0
22.5
SDS01 49401563 28 43 22.5
49401563
28.0
43.0
22.5
SDS01 67188211 30 42 22.5
67188211
30.0
42.0
22.5
SDS01 67188592 30 45 22.5
67188592
30.0
45.0
22.5
SDS01 67188130 32 44 22.5
67188130
32.0
44.0
22.5
SDS01 67189770 32 47 22.5
67189770
32.0
47.0
22.5
SDS01 67188212 35 47 22.5
67188212
35.0
47.0
22.5
SDS01 67189759 35 50 22.5
67189759
35.0
50.0
22.5
SDS01 67188138 36 48 22.5
67188138
36.0
48.0
22.5
SDS01 67192726 36 51 22.5
67192726
36.0
51.0
22.5
SDS01 67189757 40 52 22.5
67189757
40.0
52.0
22.5
SDS01 67188440 40 55 22.5
67188440
40.0
55.0
22.5
SDS01 67188259 42 54 22.5
67188259
42.0
54.0
22.5
SDS01 67189205 45 60 22.5
67189205
45.0
60.0
22.5
SDS01 67192827 45 65 22.5
67192827
45.0
65.0
22.5
SDS01 67000241 45 65 27.5
67000241
45.0
65.0
27.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ES - Merkel® Chevron Seal Set
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
CAMC - Multiple convolution bellow
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
ESV - Merkel® Chevron Seal Set
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
11
Hallite
05.03.2024
TFW - Merkel® Packing Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
POLYPAC® - Veepac CH/G5 - Rod seal, single acting set of chevron rings from...
Trelleborg
01.02.2018
MPBZ - Oil Free Bushings Copper Alloy Straight Standard Type
Misumi
30.06.2021
13
Hallite
05.03.2024
KDS01 - Chevron seal
Dichtomatik - Freudenberg Sealing Technologies
06.11.2023
839 - Wipers
Hallite
05.03.2024
POLYPAC® Veepac for Rod CH/NEI with Back-up Ring - Rod, single actions seal...
Trelleborg
01.02.2018
AS - Merkel® Wiper
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
GA - Sealing cover
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
R37 (Imperial) - Rod Seal - Series 137 (Imperial)
System Seals
19.10.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表