目錄: CHELIC
Created: 24.03.2015
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CHELIC
SDAF/M - 串联式多位置气缸
CHELIC
空压气缸
不锈钢/铝管气缸
SDA 不锈钢管气缸
Powered by
CAD模型選擇
{chelic/cylinder/stainless_steel_aluminium_cylinder/sda_series/sdaf_m_asmtab.prj},{NB=SDAF25x25x25(0)},{MODEL=SDAF},{BORE=25},{STROKE1=25},{STROKE2=25},{POS=0},{AM=22},{BE=M22x1.5P},{BF=20},{CD=8},{D=30},{EX=27},{EW=16},{G=16},{KK=M10x1.25P},{KU=9},{KV=27},{KX=17},{L=12},{L1=22},{MM=10},{NI=15.0},{NJ=28.5},{S=48},{WF=28},{ZA=112},{ZC=152},{ZW=184},{Z1=64},{AT=5.000},{PPATH=assemblies/sdaf_m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BORE
气缸内径
[mm]
A
A 行程 =第一段标准行程
[mm]
B
B 行程=第一段行程+第二段行程
[mm]
AM
[mm]
BE
ⁿ/ₐ
BF
[mm]
CD
[mm]
D
[mm]
EX
[mm]
EW
[mm]
KK
ⁿ/ₐ
KU
[mm]
L
[mm]
L1
[mm]
MM
[mm]
NI
[mm]
NJ
[mm]
S
[mm]
WF
[mm]
ZA
[mm]
ZC
[mm]
ZW
[mm]
Z1
[mm]
SDAF20x25x25
20
25
50
20
M22x1.5P
18
8
30
27
16
M8x1.25P
7
12
22
8
15.0
28.5
44
24
103
139
169
59
SDAF25x25x25
25
25
50
22
M22x1.5P
20
8
30
27
16
M10x1.25P
9
12
22
10
15.0
28.5
48
28
112
152
184
64
SDAF32x25x25
32
25
50
23
M27x2.0P
20
10
38
35
20
M10x1.25P
10
15
27
12
19.0
36.5
56
28
128
171
206
72
SDAF40x25x25
40
25
50
23
M33x2.0P
20
10
45
42
20
M14x1.5P
14
15
27
16
22.5
43.5
56
28
128
171
206
72
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表