您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
日本語
한국어
中文
中文
High-Speed, Ball Screw Type SDA-VZ
THK
进给丝杠
滚珠丝杠
滚珠丝杠
大导程精密滚珠丝杠
Powered by
CAD模型選擇
{thk/fed_screw/ball_screw/ball_screw/large_lead_precision_gbs/sda_vz_asmtab.prj},{NB=SDA3812VZ-5G0+92LC0_0000},{LEAD=10},{SDSP=25.75},{SDSC=22.1},{ROWS=1},{TURNS=1.8},{CSA=7.6},{COSA=12.6},{K=170},{D=63},{D1=93},{H=14},{B2=20.0},{PCD=78},{SD1=9.0},{T=70},{NDMAA=8.000},{EL=3471},{QWL=33.0},{QWD=39.0},{AL=171.4},{A11=25},{B11=20},{E1=76},{F1=30},{NDMM11=25},{PM11=1.50},{S1=20},{J1=27.000},{N1=10},{H1=13},{G1=6.000},{T1=3.500},{P1=25.000},{R1=19.000},{P11=25.000},{A3=25},{E3=20},{E3J=20.000},{B3=23.9},{F3=16.35},{G3=1.35},{A22=25},{B22=20},{E2=65},{F2=30},{NDMM22=25},{PM22=1.5},{S2=18},{J2=27.000},{N2=10},{H2=13},{G2=6.000},{T2=3.500},{P2=25.000},{R2=19.000},{P22=25.000},{C0=2000},{C1=2100},{C2=2550},{C3=2950},{C5=3250},{C7=3650},{C0G1=1300},{C5G1=1000},{C0G2=2000},{C5G2=1500},{C7G2=1500},{CP1=2100},{CP3=2950},{CP5=3250},{GTCP3=1000},{GTCP5=800},{GTCT3=1000},{GTCT5=800},{X=0},{M1=0.0},{L1X=0.0},{L10=74.000},{QZ=},{TS=},{ST=0},{FS=},{FSS=},{SS=},{SSS=},{A=0},{ND=},{PN=0},{SEM=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MN
公称型号
ⁿ/ₐ
NOTE1
注1
[mm]
OLS
丝杠轴全长 (注1
[mm]
NOTE3
注:3
ⁿ/ₐ
NOTE2
注2
ⁿ/ₐ
G1C0
ⁿ/ₐ
G2C0
ⁿ/ₐ
G2C5
ⁿ/ₐ
G2C7
ⁿ/ₐ
SDA1004VZ-4G0+32LC0
SDA1004VZ-4
Overall thread lenght is ...
32.000
-
-
250.000
250.000
300.000
300.000
SDA1005VZ-4G0+36LC0
SDA1005VZ-4
Overall thread lenght is ...
36.000
-
-
250.000
250.000
300.000
300.000
SDA1010VZ-3G0+55LC0
SDA1010VZ-3
在行程两端部加上+10mm的丝杠轴全长
55.000
-
-
250.000
250.000
300.000
300.000
SDA1205VZ-3G0+35LC0
SDA1205VZ-3
Overall thread lenght is ...
35.000
-
-
500.000
700.000
600.000
500.000
SDA1210VZ-2G0+49LC0
SDA1210VZ-2
在行程两端部加上+10mm的丝杠轴全长
49.000
-
-
500.000
700.000
600.000
500.000
SDA1220VZ-2G0+67LC0
SDA1220VZ-2
在行程两端部加上+10mm的丝杠轴全长
67.000
-
-
500.000
700.000
600.000
500.000
SDA1230VZ-2G0+85LC0
SDA1230VZ-2
在行程两端部加上+10mm的丝杠轴全长
85.000
-
-
500.000
700.000
600.000
500.000
SDA1405VZ-4G0+39LC0
SDA1405VZ-4
Overall thread lenght is ...
39.000
-
-
500.000
700.000
600.000
500.000
SDA1505VZ-3G0+34LC0
SDA1505VZ-3
Overall thread lenght is ...
34.000
-
-
500.000
700.000
600.000
500.000
SDA1510VZ-3G0+57LC0
SDA1510VZ-3
在行程两端部加上+10mm的丝杠轴全长
57.000
-
-
500.000
700.000
600.000
500.000
SDA1520VZ-4G0+65LC0
SDA1520VZ-4
在行程两端部加上+10mm的丝杠轴全长
65.000
-
-
500.000
700.000
600.000
500.000
SDA1530VZ-4G0+84LC0
SDA1530VZ-4
在行程两端部加上+10mm的丝杠轴全长
84.000
-
-
500.000
700.000
600.000
500.000
SDA1605VZ-3G0+34LC0
SDA1605VZ-3
Overall thread lenght is ...
34.000
-
-
500.000
700.000
600.000
500.000
SDA1610VZ-3G0+58LC0
SDA1610VZ-3
在行程两端部加上+10mm的丝杠轴全长
58.000
-
-
500.000
700.000
600.000
500.000
SDA1616VZ-3G0+75LC0
SDA1616VZ-3
在行程两端部加上+10mm的丝杠轴全长
75.000
-
-
500.000
700.000
600.000
500.000
SDA2004VZ-4G0+36LC0
SDA2004VZ-4
Overall thread lenght is ...
36.000
-
-
800.000
1000.000
1000.000
1000.000
SDA2005VZ-3G0+35LC0
SDA2005VZ-3
Overall thread lenght is ...
35.000
-
-
800.000
1000.000
1000.000
1000.000
SDA2006VZ-4G0+46LC0
SDA2006VZ-4
Overall thread lenght is ...
46.000
-
-
800.000
1000.000
1000.000
1000.000
SDA2010VZ-3G0+59LC0
SDA2010VZ-3
在行程两端部加上+10mm的丝杠轴全长
59.000
-
-
800.000
1000.000
1000.000
1000.000
SDA2010VZ-6G0+59LC0
SDA2010VZ-6
在行程两端部加上+10mm的丝杠轴全长
59.000
-
-
800.000
1000.000
1000.000
1000.000
SDA2020VZ-3G0+86LC0
SDA2020VZ-3
在行程两端部加上+10mm的丝杠轴全长
86.000
-
-
800.000
1000.000
1000.000
1000.000
SDA2020VZ-6G0+86LC0
SDA2020VZ-6
在行程两端部加上+10mm的丝杠轴全长
86.000
-
-
800.000
1000.000
1000.000
1000.000
SDA2030VZ-2G0+85LC0
SDA2030VZ-2
在行程两端部加上+10mm的丝杠轴全长
85.000
-
-
800.000
1000.000
1000.000
1000.000
SDA2040VZ-2G0+103LC0
SDA2040VZ-2
在行程两端部加上+10mm的丝杠轴全长
103.000
-
-
800.000
1000.000
1000.000
1000.000
SDA2060VZ-2G0+82LC0
SDA2060VZ-2
在行程两端部加上+10mm的丝杠轴全长
82.000
-
-
800.000
1000.000
1000.000
1000.000
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表