SCS - SCS
Chinese Manufacturers
SPU
Powered by
CAD모델 선택
{chinese_manufacturers/spu/scs.prj},{NB=SCS_KR47},{KR=KR47},{DD=47},{D1=20},{C=24},{B1=25.6},{B2=40.5},{B3=9},{G=M20x1.5},{LG=21},{M=8},{M1=4},{C1=0.8},{R=1.00},{G1=20.0},{G2=1.50}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
KR
[mm]
DD
[mm]
D1
[mm]
C
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
G
[mm]
LG
[mm]
M
[mm]
M1
[mm]
C1
[mm]
R
[mm]
SCS_KR22
KR22
22
10
12
13.2
23.0
0
M10x1
12
4
0
0.6
0.30
SCS_KR26
KR26
26
10
12
13.2
23.0
0
M10x1
12
4
0
0.6
0.30
SCS_KR30
KR30
30
12
14
15.2
25.0
6
M12x1.5
13
6
3
0.6
0.60
SCS_KR32
KR32
32
12
14
15.2
25.0
6
M12x1.5
13
6
3
0.6
0.60
SCS_KR35
KR35
35
16
18
19.6
32.5
8
M16x1.5
17
6
3
0.8
0.60
SCS_KR40
KR40
40
18
20
21.6
36.5
8
M18x1.5
19
6
3
0.8
1.00
SCS_KR47
KR47
47
20
24
25.6
40.5
9
M20x1.5
21
8
4
0.8
1.00
SCS_KR52
KR52
52
20
24
25.6
40.5
9
M20x1.5
21
8
4
0.8
1.00
SCS_KR19-10
KR19-10
19
10
11
12.0
22.0
0
M10x1
12
0
0
0.5
0.30
SCS_KR24-12
KR24-12
24
12
14
15.0
26.0
0
M12x1.5
14
0
0
0.5
0.30
SCS_KR32-14
KR32-14
32
14
17
18.0
30.0
7
M14x1.5
16
0
0
0.5
0.60
SCS_KR37-16
KR37-16
37
16
20
21.0
35.0
8
M16x1.5
18
0
0
0.5
1.00
SCS_KR42-20
KR42-20
42
20
22
24.0
41.0
10
M20x1.5
21
0
0
1.0
1.00
SCS_KR47-24
KR47-24
47
24
25
27.0
48.0
11
M24x1.5
25
0
0
1.0
1.00
SCS_KR58-30
KR58-30
58
30
32
34.0
59.0
14
M30x1.5
30
0
0
1.0
1.00
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Q330 - Prevailing torque type all-metal hexagon nuts with flange
Chinese Manufacturers
21.05.2014
HB4-18-2002 - Tee,D type,flared tube
Chinese Manufacturers
21.05.2014
SK1 - Stype steel agricultural chain attachments
Chinese Manufacturers
21.05.2014
HB4-16-2002 - Elbow,screwed-onto,90 degree,flared tube
Chinese Manufacturers
21.05.2014
Z14B - Locking assemblies, type Z14B
Chinese Manufacturers
21.05.2014
GB/T 13806.1-92 B - Fasteners for fine mechanics-Cross recessed screws
Chinese Manufacturers
21.05.2014
Q198C - Bear face projection welding stud
Chinese Manufacturers
21.05.2014
DIN 582 - Ring nuts
Chinese Manufacturers
27.05.2014
Q199B - End face projection welding stud
Chinese Manufacturers
21.05.2014
GB6180-86 - Hexagon slotted and nuts,style 2-Product gradest A and B
Chinese Manufacturers
21.05.2014
Q328 - Prevailing torque type hexagon nuts(with non-metallic insert),style ...
Chinese Manufacturers
21.05.2014
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Chinese Manufacturers
27.05.2014
GB/T6174-2000 - Hexagon thin nuts(unchamfered)
Chinese Manufacturers
26.06.2017
HB4-19-2002 - Tee,E type,flared tube
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성