您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
GB/T 68-2000 - 开槽沉头螺钉
Chinese Manufacturers
群力公司
Powered by
CAD模型選擇
{chinese_manufacturers/qunli/gb68-2000.prj},{NB=Screws GB/T 68 M4x35},{IDNR=},{D=4.000},{D3=3.141},{P=0.700},{L=35.000},{A=1.400},{DK=8.400},{K=2.700},{N=1.510},{R=1.000},{T=1.300},{X=1.750},{V=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
公称长度
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread length
[mm]
DK
Diameter of the head
[mm]
K
Head height
[mm]
N
Width of slot
[mm]
R
Transition radius under head
[mm]
T
Depth of the driving feature
[mm]
X
Length of the thread run-out
[mm]
螺钉 GB/T 68 M1.6x2.5
1.600
1.171
0.350
2.500
0.700
0.800
3.000
1.000
0.600
0.400
0.500
0.900
螺钉 GB/T 68 M1.6x3
1.600
1.171
0.350
3.000
0.700
1.300
3.000
1.000
0.600
0.400
0.500
0.900
螺钉 GB/T 68 M1.6x4
1.600
1.171
0.350
4.000
0.700
2.300
3.000
1.000
0.600
0.400
0.500
0.900
螺钉 GB/T 68 M1.6x5
1.600
1.171
0.350
5.000
0.700
3.300
3.000
1.000
0.600
0.400
0.500
0.900
螺钉 GB/T 68 M1.6x6
1.600
1.171
0.350
6.000
0.700
4.300
3.000
1.000
0.600
0.400
0.500
0.900
螺钉 GB/T 68 M1.6x8
1.600
1.171
0.350
8.000
0.700
6.300
3.000
1.000
0.600
0.400
0.500
0.900
螺钉 GB/T 68 M1.6x10
1.600
1.171
0.350
10.000
0.700
8.300
3.000
1.000
0.600
0.400
0.500
0.900
螺钉 GB/T 68 M1.6x12
1.600
1.171
0.350
12.000
0.700
10.300
3.000
1.000
0.600
0.400
0.500
0.900
螺钉 GB/T 68 M1.6x14
1.600
1.171
0.350
14.000
0.700
12.300
3.000
1.000
0.600
0.400
0.500
0.900
螺钉 GB/T 68 M1.6x16
1.600
1.171
0.350
16.000
0.700
14.300
3.000
1.000
0.600
0.400
0.500
0.900
螺钉 GB/T 68 M2x3
2.000
1.509
0.400
3.000
0.800
1.000
3.800
1.200
0.700
0.500
0.600
1.000
螺钉 GB/T 68 M2x4
2.000
1.509
0.400
4.000
0.800
2.000
3.800
1.200
0.700
0.500
0.600
1.000
螺钉 GB/T 68 M2x5
2.000
1.509
0.400
5.000
0.800
3.000
3.800
1.200
0.700
0.500
0.600
1.000
螺钉 GB/T 68 M2x6
2.000
1.509
0.400
6.000
0.800
4.000
3.800
1.200
0.700
0.500
0.600
1.000
螺钉 GB/T 68 M2x8
2.000
1.509
0.400
8.000
0.800
6.000
3.800
1.200
0.700
0.500
0.600
1.000
螺钉 GB/T 68 M2x10
2.000
1.509
0.400
10.000
0.800
8.000
3.800
1.200
0.700
0.500
0.600
1.000
螺钉 GB/T 68 M2x12
2.000
1.509
0.400
12.000
0.800
10.000
3.800
1.200
0.700
0.500
0.600
1.000
螺钉 GB/T 68 M2x14
2.000
1.509
0.400
14.000
0.800
12.000
3.800
1.200
0.700
0.500
0.600
1.000
螺钉 GB/T 68 M2x16
2.000
1.509
0.400
16.000
0.800
14.000
3.800
1.200
0.700
0.500
0.600
1.000
螺钉 GB/T 68 M2x20
2.000
1.509
0.400
20.000
0.800
18.000
3.800
1.200
0.700
0.500
0.600
1.000
螺钉 GB/T 68 M2.5x4
2.500
1.948
0.450
4.000
0.900
1.600
4.700
1.500
0.800
0.600
0.750
1.100
螺钉 GB/T 68 M2.5x5
2.500
1.948
0.450
5.000
0.900
2.600
4.700
1.500
0.800
0.600
0.750
1.100
螺钉 GB/T 68 M2.5x6
2.500
1.948
0.450
6.000
0.900
3.600
4.700
1.500
0.800
0.600
0.750
1.100
螺钉 GB/T 68 M2.5x8
2.500
1.948
0.450
8.000
0.900
5.600
4.700
1.500
0.800
0.600
0.750
1.100
螺钉 GB/T 68 M2.5x10
2.500
1.948
0.450
10.000
0.900
7.600
4.700
1.500
0.800
0.600
0.750
1.100
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T 819.2-1997-H2 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
Q361C - Hwxagon nuts,style 2
Chinese Manufacturers
21.05.2014
LRP - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
GB/T7810-1995-ucflu - 滚动轴承 外球面球轴承和偏心套外形尺寸
Chinese Manufacturers
21.05.2014
GB/T7810-1995-ubpp - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
BF - BF
Chinese Manufacturers
21.05.2014
10A-K2 - 10A-K2
Chinese Manufacturers
21.05.2014
GB 5790-86 A - 六角法兰面螺栓—加大系列—细杆—B级
Chinese Manufacturers
21.05.2014
GB/T3882-1995-uc - 滚动轴承 外球面球轴承和偏心套外形尺寸
Chinese Manufacturers
21.05.2014
Z13A - Locking assemblies, type Z13A
Chinese Manufacturers
21.05.2014
GB/T 65-2000 - 开槽圆柱头螺钉
Chinese Manufacturers
26.06.2017
Q371 - 焊接方螺母
Chinese Manufacturers
21.05.2014
GB 5790-86 B - 六角法兰面螺栓—加大系列—细杆—B级
Chinese Manufacturers
21.05.2014
LHL-63 - H-Type Lifers
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表