您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
GB/T 2673-2007 - 内六角花形沉头螺钉
Chinese Manufacturers
信泰紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/xintai/gb2673-2007.prj},{NB=ScrewGB/T2673M10X60},{D0=M10},{D=10},{P=1.50},{A=3.0},{AMAX=3},{B=38},{BMIN=38},{DKMAX=20},{DK=18.3},{DKMIN=17.8},{K=5.00},{KMAX=5},{R=2.5},{RMAX=2.5},{X=3.8},{XMAX=3.8},{N=50},{DA=8.95},{T=2.7},{TMAX=2.7},{TMIN=2.3},{L=60},{LMAX=59.4},{LMIN=60.6},{M=31.05},{LL=B},{DS=9.058}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D0
螺纹规格
ⁿ/ₐ
D
nominal diameter
[mm]
P
螺距
ⁿ/ₐ
A
公称值
[mm]
AMAX
[mm]
B
公称值
[mm]
BMIN
[mm]
DKMAX
ⁿ/ₐ
DK
公称值
[mm]
DKMIN
ⁿ/ₐ
K
[mm]
KMAX
ⁿ/ₐ
R
[mm]
RMAX
ⁿ/ₐ
X
[mm]
XMAX
[mm]
N
槽号 NO.
[mm]
DA
参考
[mm]
T
公称值
[mm]
TMAX
[mm]
TMIN
ⁿ/ₐ
L
公称长度
[mm]
LMAX
ⁿ/ₐ
LMIN
ⁿ/ₐ
M
ⁿ/ₐ
LL
[mm]
DS
[mm]
螺钉 GB/T 2673 M6X8
M6
6
1.00
2.0
2
38
38
12.6
11.3
10.9
3.30
3.3
1.5
1.5
2.5
2.5
30
5.60
1.8
1.8
1.4
8
7.7
8.3
1.75
A
5.372
螺钉 GB/T 2673 M6X10
M6
6
1.00
2.0
2
38
38
12.6
11.3
10.9
3.30
3.3
1.5
1.5
2.5
2.5
30
5.60
1.8
1.8
1.4
10
9.7
10.3
2.10
A
5.372
螺钉 GB/T 2673 M6X12
M6
6
1.00
2.0
2
38
38
12.6
11.3
10.9
3.30
3.3
1.5
1.5
2.5
2.5
30
5.60
1.8
1.8
1.4
12
11.6
12.4
2.44
A
5.372
螺钉 GB/T 2673 M6X14
M6
6
1.00
2.0
2
38
38
12.6
11.3
10.9
3.30
3.3
1.5
1.5
2.5
2.5
30
5.60
1.8
1.8
1.4
14
13.6
14.4
2.78
A
5.372
螺钉 GB/T 2673 M6X16
M6
6
1.00
2.0
2
38
38
12.6
11.3
10.9
3.30
3.3
1.5
1.5
2.5
2.5
30
5.60
1.8
1.8
1.4
16
15.6
16.4
3.12
A
5.372
螺钉 GB/T 2673 M6X20
M6
6
1.00
2.0
2
38
38
12.6
11.3
10.9
3.30
3.3
1.5
1.5
2.5
2.5
30
5.60
1.8
1.8
1.4
20
19.6
20.4
3.18
A
5.372
螺钉 GB/T 2673 M6X25
M6
6
1.00
2.0
2
38
38
12.6
11.3
10.9
3.30
3.3
1.5
1.5
2.5
2.5
30
5.60
1.8
1.8
1.4
25
24.6
25.4
4.67
A
5.372
螺钉 GB/T 2673 M6X30
M6
6
1.00
2.0
2
38
38
12.6
11.3
10.9
3.30
3.3
1.5
1.5
2.5
2.5
30
5.60
1.8
1.8
1.4
30
29.6
30.4
5.52
A
5.372
螺钉 GB/T 2673 M6X35
M6
6
1.00
2.0
2
38
38
12.6
11.3
10.9
3.30
3.3
1.5
1.5
2.5
2.5
30
5.60
1.8
1.8
1.4
35
34.5
35.5
6.38
A
5.372
螺钉 GB/T 2673 M6X40
M6
6
1.00
2.0
2
38
38
12.6
11.3
10.9
3.30
3.3
1.5
1.5
2.5
2.5
30
5.60
1.8
1.8
1.4
40
39.5
40.5
7.24
A
5.372
螺钉 GB/T 2673 M6X45
M6
6
1.00
2.0
2
38
38
12.6
11.3
10.9
3.30
3.3
1.5
1.5
2.5
2.5
30
5.60
1.8
1.8
1.4
45
44.5
45.5
8.10
A
5.372
螺钉 GB/T 2673 M6X50
M6
6
1.00
2.0
2
38
38
12.6
11.3
10.9
3.30
3.3
1.5
1.5
2.5
2.5
30
5.60
1.8
1.8
1.4
50
49.5
50.5
8.95
B
5.372
螺钉 GB/T 2673 M6X55
M6
6
1.00
2.0
2
38
38
12.6
11.3
10.9
3.30
3.3
1.5
1.5
2.5
2.5
30
5.60
1.8
1.8
1.4
55
54.4
55.6
9.81
B
5.372
螺钉 GB/T 2673 M6X60
M6
6
1.00
2.0
2
38
38
12.6
11.3
10.9
3.30
3.3
1.5
1.5
2.5
2.5
30
5.60
1.8
1.8
1.4
60
59.4
60.6
10.67
B
5.372
螺钉 GB/T 2673 M8X10
M8
8
1.25
2.5
2.5
38
38
17.3
15.8
15.4
4.65
4.65
2.0
2
3.2
3.2
40
6.75
2.5
2.5
2.1
10
9.7
10.3
4.57
A
7.215
螺钉 GB/T 2673 M8X12
M8
8
1.25
2.5
2.5
38
38
17.3
15.8
15.4
4.65
4.65
2.0
2
3.2
3.2
40
6.75
2.5
2.5
2.1
12
11.6
12.4
5.19
A
7.215
螺钉 GB/T 2673 M8X14
M8
8
1.25
2.5
2.5
38
38
17.3
15.8
15.4
4.65
4.65
2.0
2
3.2
3.2
40
6.75
2.5
2.5
2.1
14
13.6
14.4
5.81
A
7.215
螺钉 GB/T 2673 M8X16
M8
8
1.25
2.5
2.5
38
38
17.3
15.8
15.4
4.65
4.65
2.0
2
3.2
3.2
40
6.75
2.5
2.5
2.1
16
15.6
16.4
6.43
A
7.215
螺钉 GB/T 2673 M8X20
M8
8
1.25
2.5
2.5
38
38
17.3
15.8
15.4
4.65
4.65
2.0
2
3.2
3.2
40
6.75
2.5
2.5
2.1
20
19.6
20.4
7.68
A
7.215
螺钉 GB/T 2673 M8X25
M8
8
1.25
2.5
2.5
38
38
17.3
15.8
15.4
4.65
4.65
2.0
2
3.2
3.2
40
6.75
2.5
2.5
2.1
25
24.6
25.4
9.23
A
7.215
螺钉 GB/T 2673 M8X30
M8
8
1.25
2.5
2.5
38
38
17.3
15.8
15.4
4.65
4.65
2.0
2
3.2
3.2
40
6.75
2.5
2.5
2.1
30
29.6
30.4
10.79
A
7.215
螺钉 GB/T 2673 M8X35
M8
8
1.25
2.5
2.5
38
38
17.3
15.8
15.4
4.65
4.65
2.0
2
3.2
3.2
40
6.75
2.5
2.5
2.1
35
34.5
35.5
12.34
A
7.215
螺钉 GB/T 2673 M8X40
M8
8
1.25
2.5
2.5
38
38
17.3
15.8
15.4
4.65
4.65
2.0
2
3.2
3.2
40
6.75
2.5
2.5
2.1
40
39.5
40.5
13.90
A
7.215
螺钉 GB/T 2673 M8X45
M8
8
1.25
2.5
2.5
38
38
17.3
15.8
15.4
4.65
4.65
2.0
2
3.2
3.2
40
6.75
2.5
2.5
2.1
45
44.5
45.5
15.45
A
7.215
螺钉 GB/T 2673 M8X50
M8
8
1.25
2.5
2.5
38
38
17.3
15.8
15.4
4.65
4.65
2.0
2
3.2
3.2
40
6.75
2.5
2.5
2.1
50
49.5
50.5
17.01
B
7.215
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 965 A-Z - Cross recessed Z countersunk (flat) head screws, thread up to...
Fabory
13.02.2023
GB/T2672-2004 - 内六角花形盘头螺钉
Chinese Manufacturers
21.05.2014
Z11A - Locking assemblies, type Z11A
Chinese Manufacturers
21.05.2014
LGPMB - Heel Guide Plates
Chinese Manufacturers
21.05.2014
LBDM - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
LBDF - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
GB/T 13681-92 - 焊接六角螺母
Chinese Manufacturers
21.05.2014
GB1-19 - The direct shipping links combination deais with contact
Chinese Manufacturers
21.05.2014
LUP - Cam Upper Plates
Chinese Manufacturers
21.05.2014
LSPPV - Cam Side Slide Plates-VDI 3357
Chinese Manufacturers
27.05.2014
Q660 - Flared type tube fittings-tube connector hollow stay bolt
Chinese Manufacturers
21.05.2014
GB 15-88 - 大半圆头带榫螺栓
Chinese Manufacturers
21.05.2014
GH 5789-86 B - 六角法兰面螺栓—加大系列—B级
Chinese Manufacturers
21.05.2014
GH 5789-86 A - 六角法兰面螺栓—加大系列—B级
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表