Scraper Type AWBB - Scraper Type AWBB from Polyurethan material
Trelleborg
Industrial Sealing Systems
Pneumatic Seals
Scraper
Type AWBB
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/dichtsysteme_pneumatik/abstreifer_1/awbb/awbb_asmtab.prj},{NB=AWBB00140-WU9E1 (0)},{IDNR=},{PARTNO=AWBB00140},{D=14},{D1=21},{D2=23.6},{L1=3},{L=1.6},{B=4.5},{NUT=0},{MC=Polyurethane, 90 Shore A},{PPATH=awbb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D
Rod diameter e9
[mm]
D1
Bore diameter H10
[mm]
D2
Groove base H10
[mm]
L1
Groove width L1 +0.1
[mm]
L
Groove width +0.1
[mm]
B
Ring width
[mm]
MC
Seal Material
ⁿ/ₐ
AWBB00080-WU9E1
AWBB00080
8
15
17.6
3
1.6
4.5
Polyurethane, 90 Shore A
AWBB00100-WU9E1
AWBB00100
10
17
19.6
3
1.6
4.5
Polyurethane, 90 Shore A
AWBB00120-WU9E1
AWBB00120
12
19
21.6
3
1.6
4.5
Polyurethane, 90 Shore A
AWBB00140-WU9E1
AWBB00140
14
21
23.6
3
1.6
4.5
Polyurethane, 90 Shore A
AWBB00160-WU9E1
AWBB00160
16
24
26.6
3
1.6
4.5
Polyurethane, 90 Shore A
AWBB00200-WU9E1
AWBB00200
20
28
30.6
3
1.6
4.5
Polyurethane, 90 Shore A
AWBB00250-WU9E1
AWBB00250
25
35
37.6
3
1.6
4.5
Polyurethane, 90 Shore A
AWBB00300-WU9E1
AWBB00300
30
40
42.6
3
1.6
4.5
Polyurethane, 90 Shore A
AWBB00400-WU9E1
AWBB00400
40
52
54.6
3
1.6
4.5
Polyurethane, 90 Shore A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表