SCK- With clamp lever SUS304,(Stainless)
IWATA MFG. CO., LTD.
Standard Set Collars
With hole type
3 holes
Powered by
CAD模型選擇
{iwata/standard_set_collars/with_hole_type/3_holes/sck_sp4_asmtab.prj},{NB=SCK2015SP3S},{MAT=Stainless,SUS304},{B=20},{D=46},{L=15},{D1=12.1},{S=6.6},{PCD=34},{X=14.0},{F=53.9},{COL=S},{SMX=S},{C=0.5},{NDM=6},{P=32},{L1=18.930},{L2=0.0},{L3=18},{KDM=4.773},{PPATH=assemblies/kc_3htwcl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
D
Outer diameter
[mm]
L
Length
[mm]
D1
d diameter
[mm]
S
Diameter
[mm]
PCD
[mm]
M
Set screw
ⁿ/ₐ
X
[mm]
F
[mm]
ORDERNUMBER
Order number
ⁿ/ₐ
SCK1015SP3S
Stainless,SUS304
10
35
15
12.1
4.5
24
M6x25
9.5
49.8
SCK1015SP3S
SCK1215SP3S
Stainless,SUS304
12
38
15
12.1
5.5
24
M6x25
10.5
50.0
SCK1215SP3S
SCK1515SP3S
Stainless,SUS304
15
40
15
12.1
6.6
28
M6x32
12.0
53.4
SCK1515SP3S
SCK1615SP3S
Stainless,SUS304
16
42
15
12.1
6.6
28
M6x32
12.0
54.5
SCK1615SP3S
SCK2015SP3S
Stainless,SUS304
20
46
15
12.1
6.6
34
M6x32
14.0
53.9
SCK2015SP3S
SCK2515SP3S
Stainless,SUS304
25
50
15
12.1
6.6
38
M6x32
16.5
55.6
SCK2515SP3S
SCK3015SP3S
Stainless,SUS304
30
56
15
12.1
6.6
44
M6x40
19.0
59.1
SCK3015SP3S
SCK3520SP3S
Stainless,SUS304
35
65
20
14.1
6.6
48
M6x40
22.5
60.7
SCK3520SP3S
SCK4020SP3S
Stainless,SUS304
40
70
20
14.1
6.6
56
M6x50
25.0
65.4
SCK4020SP3S
SCK5020SP3S
Stainless,SUS304
50
85
20
14.1
6.6
68
M6x50
29.5
72.7
SCK5020SP3S
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表