SCK- With clamp lever Black,(Steel S45C)
IWATA MFG. CO., LTD.
Standard Set Collars
With hole type
3 Counter Bore
Powered by
CAD模型選擇
{iwata/standard_set_collars/with_hole_type/3_counter_bore/sck_cz3_asmtab.prj},{NB=SCK2015CZ3S},{MAT=Steel,Black},{B=20},{L=15},{D=46},{S=6.6},{PCD=34},{S1=10.5},{E=6},{D1=12.1},{X=14.0},{F=53.9},{COL=S},{SMX=C},{C=0.5},{NDM=6},{P=32},{L1=18.930},{L2=0.0},{L3=18},{KDM=4.773},{PPATH=assemblies/sck_cz3_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
L
Length
[mm]
D
Outer diameter
[mm]
S
Diameter
[mm]
PCD
[mm]
S1
[mm]
E
[mm]
D1
d diameter
[mm]
X
[mm]
F
[mm]
M
Set screw
ⁿ/ₐ
ORDERNUMBER
Order number
ⁿ/ₐ
SCK1015CZ3S
Steel,Black
10
15
35
4.5
24
7.5
4
12.1
9.5
49.8
M6x25
SCK1015CZ3S
SCK1215CZ3S
Steel,Black
12
15
38
5.5
24
9.0
5
12.1
10.5
50.0
M6x25
SCK1215CZ3S
SCK1515CZ3S
Steel,Black
15
15
40
6.6
28
10.5
6
12.1
12.0
53.4
M6x32
SCK1515CZ3S
SCK1615CZ3S
Steel,Black
16
15
42
6.6
28
10.5
6
12.1
12.0
54.5
M6x32
SCK1615CZ3S
SCK2015CZ3S
Steel,Black
20
15
46
6.6
34
10.5
6
12.1
14.0
53.9
M6x32
SCK2015CZ3S
SCK2515CZ3S
Steel,Black
25
15
50
6.6
38
10.5
6
12.1
16.5
55.6
M6x32
SCK2515CZ3S
SCK3015CZ3S
Steel,Black
30
15
56
6.6
44
10.5
6
12.1
19.0
59.1
M6x40
SCK3015CZ3S
SCK3520CZ3S
Steel,Black
35
20
65
6.6
48
10.5
6
14.1
22.5
60.7
M6x40
SCK3520CZ3S
SCK4020CZ3S
Steel,Black
40
20
70
6.6
56
10.5
6
14.1
25.0
65.4
M6x40
SCK4020CZ3S
SCK5020CZ3S
Steel,Black
50
20
85
6.6
68
10.5
6
14.1
29.5
72.7
M6x40
SCK5020CZ3S
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表