SC-250 - Rigid Couplings - Sleeve
Essentra Components
Bearings & Power Transmission
Collars & Couplings
Rigid & Flexible Couplings
Rigid Couplings
Rigid Couplings - Sleeve
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d04000000/l3_d04010000/l4_d04010400/p040686/sc-250.prj},{NB=SC-625},{PN=SC-625},{AMERSID=1091422},{APACID=-},{EMEAID=-},{A=1.250},{B=0.625},{C=0.500},{D=5/16-18 x 5/16},{E=2.000},{KS=3/16 x 3/32},{KW=0.18750},{KH=0.09375},{MDIA=0.265},{STATECUTEXTRUDE1=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Outside Diameter
[Inch]
B
B Inside Diameter
[Inch]
C
C Insert Location
[Inch]
D
D Insert Size
ⁿ/ₐ
E
E Length
[Inch]
KS
Keyway Size
ⁿ/ₐ
SC-250
SC-250
1091418
-
-
0.500
0.250
0.190
8-32 x 1/8
0.750
None
SC-312
SC-312
1091419
-
-
0.630
0.312
0.250
8-32 x 1/8
1.000
None
SC-375
SC-375
1091420
-
-
0.750
0.375
0.250
10-24 x 1/8
1.000
None
SC-500
SC-500
1091421
-
-
1.000
0.500
0.380
1/4-20 x 1/4
1.500
1/8 x 1/16
SC-625
SC-625
1091422
-
-
1.250
0.625
0.500
5/16-18 x 5/16
2.000
3/16 x 3/32
SC-750
SC-750
1091423
-
-
1.500
0.750
0.500
5/16-18 x 3/8
2.000
3/16 x 3/32
SC-875
SC-875
1091424
-
-
1.750
0.875
0.500
5/16-18 x 3/8
2.000
3/16 x 3/32
SC-1000
SC-1000
1091425
-
-
2.000
1.000
0.750
3/8-16 x 1/2
3.000
1/4 x 1/8
SC-1125
SC-1125
1091426
-
-
2.130
1.125
0.750
3/8-16 x 1/2
3.000
1/4 x 1/8
SC-1250
SC-1250
1091427
-
-
2.250
1.250
1.000
3/8-16 x 1/2
4.000
1/4 x 1/8
SC-1375
SC-1375
1091428
-
-
2.500
1.375
1.000
3/8-16 x 1/2
4.500
5/16 x 5/32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表