SAM - Shaft Adapters - Stainless Steel DIN 1.4305 - 3mm to 10mm Shafts
WMBerg
METRIC
Couplings and Clutches
Adapters
Powered by
CAD模型選擇
{wmberg/m2001/m_couplings_and_clutches/adapters/mg24.prj},{NB=SAM-15},{PN=SAM-15},{DES=Shaft Adapter},{CN=Master Inch/Metric Catalog},{CP=G24},{MAT=Stainless Steel DIN 1.4305},{B=5.00},{D=8.00},{L=11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
B
Bore Diameter ØB (+0.03)
[mm]
D
Outside Diameter ØD (-0.03)
[mm]
L
Length
[mm]
SAM-10
SAM-10
Shaft Adapter
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
3.00
4.00
11
SAM-11
SAM-11
Shaft Adapter
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
3.00
5.00
10
SAM-12
SAM-12
Shaft Adapter
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
3.00
6.00
11
SAM-13
SAM-13
Shaft Adapter
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
4.00
6.00
11
SAM-14
SAM-14
Shaft Adapter
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
5.00
6.00
11
SAM-15
SAM-15
Shaft Adapter
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
5.00
8.00
11
SAM-16
SAM-16
Shaft Adapter
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
6.00
8.00
11
SAM-18
SAM-18
Shaft Adapter
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
6.00
10.00
13
SAM-19
SAM-19
Shaft Adapter
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
8.00
10.00
13
SAM-20
SAM-20
Shaft Adapter
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
6.00
12.00
13
SAM-21
SAM-21
Shaft Adapter
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
8.00
12.00
13
SAM-22
SAM-22
Shaft Adapter
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
10.00
12.00
13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表