S416-M & LMS-M - Hardened & Ground Shafts - 6mm to 50mm Diameter
WMBerg
METRIC
Bearings, Clamps, Collars, Hubs, Keys and Shafts
Shafts
Powered by
CAD模型選擇
{wmberg/m2001/m_bearings_shafts_clamps_collars_hubs_and_keys/shafts/mi22.prj},{NB=LMS-16M-300},{PN=LMS-16M-300},{DES=Ground Shaft},{CN=Master Inch/Metric Catalog},{CP=I22},{MAT=Steel - DIN 1.0601},{ND=16},{D=15.989 / 15.999},{L=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ND
Nominal Diameter
[mm]
D
Diameter
[mm]
L
Length
[mm]
S416-6M-900
S416-6M-900
Ground Shaft
Master Inch/Metric Catalo...
Stainless Steel - DIN 1.4...
6
5.987 / 6.000
900
S416-10M-900
S416-10M-900
Ground Shaft
Master Inch/Metric Catalo...
Stainless Steel - DIN 1.4...
10
9.992 / 10.000
900
S416-13M-900
S416-13M-900
Ground Shaft
Master Inch/Metric Catalo...
Stainless Steel - DIN 1.4...
13
12.989 / 13.000
900
S416-20M-900
S416-20M-900
Ground Shaft
Master Inch/Metric Catalo...
Stainless Steel - DIN 1.4...
20
19.987 / 20.000
900
S416-25M-900
S416-25M-900
Ground Shaft
Master Inch/Metric Catalo...
Stainless Steel - DIN 1.4...
25
24.987 / 30.000
900
S416-30M-900
S416-30M-900
Ground Shaft
Master Inch/Metric Catalo...
Stainless Steel - DIN 1.4...
30
29.987 / 30.000
900
LMS-8M-300
LMS-8M-300
Ground Shaft
Master Inch/Metric Catalo...
Steel - DIN 1.0601
8
7.991 / 8.000
300
LMS-8M-900
LMS-8M-900
Ground Shaft
Master Inch/Metric Catalo...
Steel - DIN 1.0601
8
7.991 / 8.000
900
LMS-12M-300
LMS-12M-300
Ground Shaft
Master Inch/Metric Catalo...
Steel - DIN 1.0601
12
11.989 / 11.999
300
LMS-12M-900
LMS-12M-900
Ground Shaft
Master Inch/Metric Catalo...
Steel - DIN 1.0601
12
11.989 / 11.999
900
LMS-16M-300
LMS-16M-300
Ground Shaft
Master Inch/Metric Catalo...
Steel - DIN 1.0601
16
15.989 / 15.999
300
LMS-16M-900
LMS-16M-900
Ground Shaft
Master Inch/Metric Catalo...
Steel - DIN 1.0601
16
15.989 / 15.999
900
LMS-20M-300
LMS-20M-300
Ground Shaft
Master Inch/Metric Catalo...
Steel - DIN 1.0601
20
19.987 / 20.000
300
LMS-20M-900
LMS-20M-900
Ground Shaft
Master Inch/Metric Catalo...
Steel - DIN 1.0601
20
19.987 / 20.000
900
LMS-25M-300
LMS-25M-300
Ground Shaft
Master Inch/Metric Catalo...
Steel - DIN 1.0601
25
24.987 / 30.000
300
LMS-25M-900
LMS-25M-900
Ground Shaft
Master Inch/Metric Catalo...
Steel - DIN 1.0601
25
24.987 / 30.000
900
LMS-30M-300
LMS-30M-300
Ground Shaft
Master Inch/Metric Catalo...
Steel - DIN 1.0601
30
29.987 / 30.000
300
LMS-30M-900
LMS-30M-900
Ground Shaft
Master Inch/Metric Catalo...
Steel - DIN 1.0601
30
29.987 / 30.000
900
LMS-40M-300
LMS-40M-300
Ground Shaft
Master Inch/Metric Catalo...
Steel - DIN 1.0601
40
39.987 / 40.000
300
LMS-40M-900
LMS-40M-900
Ground Shaft
Master Inch/Metric Catalo...
Steel - DIN 1.0601
40
39.987 / 40.000
900
LMS-50M-300
LMS-50M-300
Ground Shaft
Master Inch/Metric Catalo...
Steel - DIN 1.0601
50
49.985 / 50.000
300
LMS-50M-900
LMS-50M-900
Ground Shaft
Master Inch/Metric Catalo...
Steel - DIN 1.0601
50
49.985 / 50.000
900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表