카탈로그: Buerkert
생성됨: 02.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
S020 - INSERTION fitting for flow measurement or analysis
Buerkert
Products (A - Z)
8205
Powered by
CAD모델 선택
{buerkert/produkteaz/8205/s020.prj},{NB=S020-443972-INSERTION Fitting fuer Durchfluss- oder Analyse-Messungen Cl},{BUNR=443972},{PPATH=s020sbl.prj},{AUSF=Clamp},{NORM=BS4825 / ASME BPE},{DN=40},{LTA=TH46},{WKST=VA},{WKSTA=VA},{CNSMASSEXACT=1.500}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
AUSF
connection
ⁿ/ₐ
NORM
ⁿ/ₐ
DN
Orifice size
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
WKST
Material
ⁿ/ₐ
WKSTA
Material adaption
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
S020-428712-INSERTION fit...
428712
Internal thread
G
15
GM84
MS
VA
0.750
S020-428713-INSERTION fit...
428713
Internal thread
G
20
GM85
MS
VA
0.500
S020-428714-INSERTION fit...
428714
Internal thread
G
25
GM86
MS
VA
1.000
S020-428715-INSERTION fit...
428715
Internal thread
G
32
GM87
MS
VA
1.350
S020-428716-INSERTION fit...
428716
Internal thread
G
40
GM88
MS
VA
1.500
S020-428717-INSERTION fit...
428717
Internal thread
G
50
GM89
MS
VA
2.050
S020-428718-INSERTION fit...
428718
Internal thread
NPT
15
NM84
MS
VA
0.800
S020-428719-INSERTION fit...
428719
Internal thread
NPT
20
NM85
MS
VA
0.880
S020-428720-INSERTION fit...
428720
Internal thread
NPT
25
NM86
MS
VA
1.050
S020-428721-INSERTION fit...
428721
Internal thread
NPT
32
NM87
MS
VA
1.430
S020-428722-INSERTION fit...
428722
Internal thread
NPT
40
NM88
MS
VA
1.600
S020-428723-INSERTION fit...
428723
Internal thread
NPT
50
NM89
MS
VA
1.970
S020-428724-INSERTION fit...
428724
Internal thread
RC (ISO7)
15
RC84
MS
VA
0.840
S020-428725-INSERTION fit...
428725
Internal thread
RC (ISO7)
20
RC85
MS
VA
0.880
S020-428726-INSERTION fit...
428726
Internal thread
RC (ISO7)
25
RC86
MS
VA
1.080
S020-428727-INSERTION fit...
428727
Internal thread
RC (ISO7)
32
RC87
MS
VA
1.400
S020-428728-INSERTION fit...
428728
Internal thread
RC (ISO7)
40
RC88
MS
VA
1.590
S020-428729-INSERTION fit...
428729
Internal thread
RC (ISO7)
50
RC89
MS
VA
1.970
S020-428730-INSERTION fit...
428730
External thread
G
15
GS85
MS
VA
0.750
S020-428731-INSERTION fit...
428731
External thread
G
20
GS86
MS
VA
0.800
S020-428732-INSERTION fit...
428732
External thread
G
25
GS87
MS
VA
1.150
S020-428733-INSERTION fit...
428733
External thread
G
32
GS88
MS
VA
1.430
S020-428734-INSERTION fit...
428734
External thread
G
40
MS31
MS
VA
1.600
S020-428735-INSERTION fit...
428735
External thread
G
50
MS32
MS
VA
2.200
S020-428736-INSERTION fit...
428736
Internal thread
G
15
GM84
VA
VA
0.700
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
8045 - Insertion magnetic inductive flowmeter
Buerkert
08.12.2023
8200 - Armatures for analytical probes
Buerkert
08.12.2023
S030 - INLINE sensor-fitting with paddle
Buerkert
08.12.2023
S022 - Fitting for ELEMENT pH and resistive conductivity measurement device...
Buerkert
08.12.2023
8323 - Pressure transmitter for general applications, 0...25 bar
Buerkert
08.12.2023
8137 - Radar Level measurement device for higher pressure ranges
Buerkert
08.12.2023
8220 - Conductivity sensor
Buerkert
08.12.2023
8139 - Radar level meter for liquids suitable for use in applications with ...
Buerkert
14.01.2020
8025 - Insertion flowmeter or batch controller with paddle wheel and flow t...
Buerkert
08.12.2023
2301-DIN-FLANSCH - 2/2-way Globe Control Valve with stainless steel design ...
Buerkert
08.12.2023
8020 - Insertion flowmeter with paddle wheel for continuous flow measuremen...
Buerkert
08.12.2023
8619 - multiCELL - Multi-channel and multi-function transmitter/controller
Buerkert
08.12.2023
8228 - Inductive conductivity meter
Buerkert
08.12.2023
8098 - FLOWave SAW flowmeter
Buerkert
25.04.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성